This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HLX cable markers are designed to offer flexibility when it comes to wire and cable identification in particularly aggressive environments. Presented as organised markers assembled onto a reel. Applied using cable ties, HLX cable markers give the ability to identify large diameter wire and cable, as well as post connector installation. Manufactured using a specially developed radiation crosslinked polymer. Formulated to give Low Fire Hazard, zero halogen, low smoke, low toxicity and UV stabilized properties, which allows this product to be used in locations where limited fire hazard characteristics are necessary. Typical installations include underground railways, mass transit and Industrial.

Features and benefits

  • Thermal transfer printable
  • Excellent resistance to burning - Oxygen Index 39%
  • Zero Halogen
  • Low toxic fumes
  • Low Smoke
  • Self-extinguishing
  • Recommended for use where combustionvof products may endanger personnel or place delicate electronics at risk
  • Resistant to key industrial and rail fluids
  • Ideal for low volume applications
  • Ideal for pre or post termination assembly

Operating temperature range

-40oC to 105oC (-40oF to 221oF)

Specifications and approvals

  • EN45545-2 R22/R23/24 HL3
  • MIL-STD-202 Method 215
  • NF F 16-101 Classification A1
  • London Underground 1-085 A3
  • BS6853 Vehicle cat 1a
  • SAE AS5942

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1966-RIBBON
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-013
Product Specification Sheet: RW-2523

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tag Grade  Low Fire Hazard | Military

Body Features

  • Primary Product Color  White | Yellow

Mechanical Attachment

  • Number of Tie-Wrap Holes  4

Dimensions

  • Product Length (mm) 12.7 | 25.4 | 28 | 45 | 52 | 58 | 70 | 90

  • Product Length (in) .5 | 1 | 1.8 | 2.1 | 2.3 | 2.75 | 3.5

  • Product Height (mm) 10.4 | 15 | 20.3 | 25.3

  • Product Height (in) .4 | .409 | .5 | .591 | .6 | .8 | 1

Usage Conditions

  • Operating Temperature Range (°C) -55 – 135 | -40 – 105

  • Operating Temperature Range (°F) -67 – 275 | -40 – 221

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  500 | 1000

Related Materials

Datasheets & Catalog Pages