OUR LATEST NEWS

TE Connectivity’s Mezalok connector delivers high speed with low force

The HSLF XMC connector delivers 32+ Gb/s with a lower extraction force.

Sensor Open Systems Architecture™ (SOSA)

The Sensor Open Systems Architecture (SOSA™) Consortium is developing a common framework for transitioning sensor systems to an open systems architecture, based on key interfaces and open standards established by industry-government consensus. These systems will be deployed in platforms across all major U.S. military branches. Using OpenVPX architecture, SOSA ensures interoperability, improved subsystem SWaP-C, and rapid technology upgrades.

VPX Compliant Solutions

As the latest standard architecture evolving from VMEbus, the VPX standard meets the needs for data-intensive processing in the aerospace and defense industries, where both ruggedness and high-speed performance are crucial. Supporting switched fabric architecture, VPX systems are designed for flexible application of demanding high-speed protocols, such as 10G and 100G Ethernet, PCIe Gen4, RapidIO, InfiniBand, and HyperTransport, in ground, aerospace, and marine applications.

WHITEPAPER

   

WEBINARS

  

SOSA Slot Profile Interconnect Guide

Rugged Embedded Computing

Download SOSA Slot Profile Interconnect Guide