NanoRF VITA 67.3 and SOSA Aligned Modules: Your Rugged RF Solution

High-density performance for embedded computing systems in rugged environments

Solve for high frequency, density, and SWaP issues with NanoRF high-speed backplane connector modules  been delivering next-generation embedded computing solutions for aerospace and defense applications. Designed for VPX open architecture and aligned with VITA and SOSA (Sensor Open Systems Architecture) standards, the comprehensive NanoRF family offers versatility flexibility, and reliability in rugged, high-frequency environments.

From our initial NanoRF modules & contacts, which doubled the density of traditional VITA 67 RF modules, to the latest introduction of the 75 Ohm coax/optical hybrid module for high-speed video, we’ve led the industry through combining our expertise in materials, processes, physics, and manufacturing to meet and exceed your needs for higher speed, density, and performance. 

Why Choose NanoRF for rugged data and media processing applications?

• Unmatched Density: Double the RF contacts of legacy VITA modules without compromising space or performance. 

• Rugged Reliability: Tested to VITA 72 vibration standards, with floating inserts for 500+ mating cycles in harsh environments. 

• Seamless Integration: Full VPX/SOSA compliance for faster deployment in C5ISR, radar, and EW systems. 

• Future-Proof Innovation: From 70 GHz RF to 75 Ohm video hybrids – scalable for evolving defense needs. 

The NanoRF Portfolio

Recommended NanoRF Products

space-contact-us
VITA-SOSA Contact Us