Rugged CeeLok Connectors for High-Speed Data Transmission
CeeLok connectors are designed to deliver 10 Gb/s high-speed data transmission with 100-ohm impedance, robust shielding, and reliable signal integrity making them ideal for rugged, high-performance applications.
High-Speed Ethernet Interconnectors for Rugged Applications
CeeLok high-speed Ethernet connectors are compatible with Cat 5e, Cat 6a, & Cat7 cables and protocols ranging from the USB and IEEE 1394 to gigabit and 10G Ethernet. Designed for rugged environments, CeeLok FAS-X connectors with industry-proven AS39029 contacts provide reliable, consistent high-speed performance.
CeeLok Circular Connectors Category
Key Differences: CeeLok Connectors Family
| Feature | CeeLok FAS-T | CeeLok FAS-T Nano | CeeLok FAS-X |
|---|---|---|---|
| Speed |
Up to 10 Gb/s Ethernet |
Up to 10 Gb/s Ethernet |
Up to 10 Gb/s Ethernet (multi-channel capable) |
| Temperature Rating |
-65°C to +175°C |
-55°C to +125°C |
-65°C to +200°C |
| Durability |
500 mating cycles |
250 mating cycles |
500 mating cycles |
| Size | Small form factor (Size 8 shell) optimized for SWaP |
Nano-miniature (ultra-compact, <0.3 inch) |
Size 11 & 25 shells |
e
e
e
e