Fractional Metal Tubing

Fractional tubing is used in medical device applications that require corrosion resistance and good strength. It is normally available in commercial ratings such as ASTM-A-269, ROHS, Mil-T-8504 and ASM-5570.

Our fractional tubing offerings start at 1/32″ OD and are generally stocked in 304 and 316 stainless steels but are also available in many other metals and alloys in a variety of specifications. It is typically stocked in the annealed temper condition and is available as welded tubing (welded and drawn) or seamless tubing. We also have in-house capabilities to produce custom sizes and hold the chemical composition of the starting specification to reduce lead times.

Materials & Specifications

Standard Materials

Grade Material
304
Stainless Steel Tubing
304L
Stainless Steel Tubing
316 
Stainless Steel Tubing
Other Grades Call for Availability of Other Stainless Steel Tubing Alloys

Fractional Tubing Tolerances

  F1-Standard Tol F2-Close Tol
Tube Size OD (Inches) Tolerance OD (Inches) Tolerance Wall (%) Tolerance OD (Inches) Tolerance Wall (%)
Less than 3/32 (.0938”)
±.005”
±15% +.002/-.000 ±10%
3/32 to < 3/16 (.1875”)
±.005”
±15% +.003/-.000 ±10%
3/16 to < 1/2 (.500”) ±.005” ±15% +.004/-.000 ±10%
1/2 to < 1-1/2 (1.500”)
±.005” ±10% +.005/-.000 ±10%
1-1/2 to < 3-1/2
±.010” ±10% n/a n/a

Ordering Information

Complete Offerings and Specifications

Please call +1 800-255-8823 (+1 800-ALL-TUBE) or request a quote for custom orders, products not available in our online store, custom lengths and large quantities.

 

Download complete listing and specifications.

Ordering Information - Fractional Tubing
Medical Online Store
Order fractional and other small-diameter/thin-walled medical-grade metal tubing at the TE Medical Store.

Technical Resources

Innovations in Laser Processing - Device Talks webinar
Play video
55 mins

The move toward smaller medical devices has established laser cutting & welding as critical methods of medical device manufacturing. These methods are complicated but essential processes for adding functionality such as improved steering, reach or flexibility when working with materials such as metals and polymers. In this webinar, TE discusses its laser processing capabilities in cutting and welding complex designs of metal components, from prototyping to automated high-volume production.

Innovations in Laser Processing - Device Talks webinar
55 mins

The move toward smaller medical devices has established laser cutting & welding as critical methods of medical device manufacturing. These methods are complicated but essential processes for adding functionality such as improved steering, reach or flexibility when working with materials such as metals and polymers. In this webinar, TE discusses its laser processing capabilities in cutting and welding complex designs of metal components, from prototyping to automated high-volume production.

Metallurgy // Novel alloy options to extend medical device limits
Play video
20 mins

If you could help increase physician confidence, reduce patient risk and maximize revenue, would you choose to? In this webinar, TE explores various novel alloy options for interventional cardiology, neurointerventional and endoscopic device solutions. TE details the materials that can optimize catheter performance, improved kink and resistance, and easier device navigation, whilst giving you the technical benefits and challenges of each alloy.

Metallurgy // Novel alloy options to extend medical device limits
20 mins

If you could help increase physician confidence, reduce patient risk and maximize revenue, would you choose to? In this webinar, TE explores various novel alloy options for interventional cardiology, neurointerventional and endoscopic device solutions. TE details the materials that can optimize catheter performance, improved kink and resistance, and easier device navigation, whilst giving you the technical benefits and challenges of each alloy.