FEP Heat Shrink Tubing

Medical-grade Fluorinated Ethylene Propylene (FEP) heat shrink tubing offers abrasion protection in medical instruments, insulation in laparoscopic electrosurgical devices, mechanical protection, and insulation of highly flexible joints and as a processing aid for interventional applications.

Technical Features & Benefits

  • Process aid for reflowing catheter shafts, joint bonding, catheter shaft fusing  
  • Longitudinal growth as low as 0 to 4% for consistency on lot-to-lot, as well as enabling waste reduction 
  • Clear, enabling you to easily see the contents of your catheter and helping you identify any potential problems 
  • Strong and durable to withstand high temperatures and pressures 
  • Chemical resistant to a wide range of chemicals, making it suitable for use with a variety of medical fluids and medications 
  • Meets the requirements of AAMI ST72 / ISO 11737  
shop
Order FEP Heat Shrink Tubing for medical applications at our TE Medical Store

Manufacturing Locations

PROPELUS prototype center
Our PROPELUS medical device prototype center turns your ideas into next-generation medical innovations at speed.

Technical Resources