Learn how TE Connectivity’s Raychem MV Conductor Cover (MVCC) and Bushing Connection Cover (BCAC-IC) provide electrical insulation for substation leads and jumpers, helping prevent wildlife-related outages on 15–35 kV equipment.
Conductor and Power Line Covers
Robust insulation covers that shield energized conductors to reduce outages, wildlife interactions, and ignition risks in overhead and substation applications.
Vegetation and wildlife contact with exposed conductors can result in faults, outages, and arcing events that stress network assets. Conductor and line covers provide effective insulation that improves operational resilience, reduces outage frequency, and limits maintenance activity. By reducing arcing and unintended contact, they support wildfire mitigation in high-risk environments.
Watch this installation video to learn how TE's Raychem Medium Voltage Line Cover (MVLC) is installed, providing reliable insulation for overhead lines and electrical systems up to 36 kV.
e
e