AMP SUPERSEAL 1.5 Series Connectors for Reliable Sealed Performance

TE’s AMP SUPERSEAL 1.5 connectors are compact and sealed IP67-rated wire-to-wire/inline connectors for automotive and industrial applications requiring reliable performance in harsh environments.

SEAL

IP67 Durable Sealing Performance

TOUGH

Made for demanding environments where reliability matters.

POWER

Engineered for Reliable Power Delivery

AMP SUPERSEAL 1.5 Connector Series

TE developed the AMP SUPERSEAL 1.5 series connector family to meet the increasing requirements for reliability and water proofness. As systems across automotive, agriculture, and industrial equipment grow more advanced, the demand for rugged, sealed connectivity continues to rise. TE Connectivity answers this need with the AMP SUPERSEAL 1.5 – an inline connector family engineered to deliver consistent performance in the most challenging environments.

Built to exceed IP67 standards under IEC 60529 and DIN 40050-9, this connector system provides exceptional protection against water and dust while maintaining reliable electrical performance. Its compact design helps reduce space requirements without sacrificing durability, making it an ideal choice for space-constrained automotive, truck, bus, or off-road vehicle applications.

AMP SUPERSEAL 1.5 Terminals

The AMP SUPERSEAL 1.5 terminals are engineered to deliver consistent electrical performance in demanding environments. Designed for secure and stable contact, they help ensure reliable signal and power transmission even under vibration, moisture, and temperature extremes.


With a focus on durability and ease of assembly, the terminals support efficient crimping and strong wire retention, contributing to long-term connection integrity. Their robust construction, combined with the system’s proven sealing capabilities, makes them well-suited for under-hood, engine-mounted, and other harsh-condition applications where dependable performance is critical.

Explore TE’s AMP SUPERSEAL 1.5 Terminals

Benefits

  • Locking lance and clean body terminal retention delivers high primary locking force in a compact form factor
  • Efficient power handling: carries up to 14A at 80 °C in a compact terminal design
  • Operating at temperatures -40°C to +125°
  • High vibration level supported
  • Wide application coverage: supports wire sizes from 0.35 to 2.5 mm² with tin- or gold-plating options.
  • Loose-piece wire seals are crimped simultaneously with the contacts for insulation diameters of 1.2 – 3.3mm
  • Mate and unmate specimens for 10 cycles at maximum rate of 600 cycles per hour.
  • Versatile Application Use – Suitable for both signal and power applications across automotive, truck, bus, and industrial systems.
  • Automation-ready
AMP SUPERSEAL 1.5 Receptacle Terminal
AMP SUPERSEAL 1.5 Receptacle Terminal
AMP SUPERSEAL 1.5 Tab Terminal
AMP SUPERSEAL 1.5 Tab Terminal

AMP SUPERSEAL 1.5 Connectors

The AMP SUPERSEAL 1.5 series housings from TE Connectivity are engineered to deliver reliable, sealed connectivity in demanding environments. Designed to protect against water, dust, and harsh conditions, these compact housings support consistent performance in automotive, agricultural, and industrial applications.

 

With a space-efficient design and proven sealing capability, they are ideal for under-hood, engine-mounted, and other critical areas where durability and connection integrity are essential. Otimized for wire-to-wire and ECU applications, AMP SUPERSEAL housings enable dependable performance wherever secure, sealed connections are required.

Explore TE’s AMP SUPERSEAL 1.5 Housings

Benefits

  • Rugged design for long-term durability, high reliability and robust performance 
  • Wire-to-wire sealed applications 
  • Engineered to exceed IP67 standards in 
    accordance with IEC 60529 and DIN 40050-9
  • Optimized for ease of manual harness assembly 
  • Secondary locking  mechanism 
  • 1-6 positions 
  • LV214 and USCAR validated
  • Cover caps designed to seal and safeguard unused or unmated connectors 
  • 48V Ready
AMP SUPERSEAL 1.5 6 Position Receptacle Housing
AMP SUPERSEAL 1.5 6 Position Receptacle Housing
AMP SUPERSEAL 1.5 6 Position Tab Housing
AMP SUPERSEAL 1.5 6 Position Tab Housing

Applications

  • Wire-to-wire (1.5mm) Sealed Inline applications
  • ECU, Under-Hood applications (any location where sealing is needed)
  • Drones
  • Automotive, Truck, Bus or Off-Road
  • Motorcycles, Scooters
  • Sensor Interfaces