This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Cavity Blanking Plug | Single Wire Seal (SWS)

Configuration Features

  • Number of Positions  1

Body Features

  • Primary Product Color  Green | Red | Yellow

  • Primary Product Material  Silicone | Silicone Rubber

Dimensions

  • Cavity Diameter (mm) 5.5

  • Cavity Diameter (in) .216 | .217

  • Compatible Insulation Diameter Range (mm) 1.2 – 1.6 | 1.7 – 2.4 | 2.5 – 3.3

  • Compatible Insulation Diameter Range (in) .047 – .063 | .066 – .094 | .09 – .13

Usage Conditions

  • Operating Temperature Range  -40 – 130 °C [ -40 – 266 °F ]

  • Operating Temperature (Max)  130 °C [ 266 °F ]

Other

  • Resistance to Hydrocarbons  Poor

  • Shore A Hardness  50

  • Contains Lubricant  Yes

Related Materials
No documentation available.