Lower Applied Cost for Compact Motors

SIAMEZE insulation displacement contact (IDC) terminals bring high-speed, solderless magnet wire termination to space constrained, small motor systems. The IDC terminal features a moving beam contact to fit a wide range of magnet wire sizes in a single terminal. SIAMEZE terminals can be applied with automated or manual assembly to achieve stable, gas-tight connections of either copper or aluminum magnet wire, without the need for pre-stripping. The system offers multiple terminal interface options, including quick disconnect tabs, posts, receptacles, and wire-to-wire IDC with an optional Lead Lok strain relief device.

Siameze

Product Features

IDC Zone (in.) .220, .300, .550
Input / Output Types Wire-to-wire, Wire-to-blade, FASTON Tab, Solder Post, Eye of Needle, Round Pin, Leaf Spring
Wire Size (mm / AWG) Cu: 0.13-2.03 / 36-12
Al: 0.40-2.30 / 26-11
Materials / Plating Base: Brass, CuNiSi, CuCrSiTi
Plating: Tin, Pre-tin, Unplated
Max Number of Wires Magnet Wire: 1
Lead Wire: 1
Single Cavity Dimensions (in.) Min: .270H x .276W x .104T
Max: .630H x .410W x .135T
Max Wire Diameter Ratio N/A Max Operating Temp. (°C) 125 or 175
Type of Wire Magnet Wire (Cu / Al) & Stranded Lead Wire Agency Approval(s) UL

Double Slot SIAMEZE Terminal

TE Connectivity (TE)’s latest double slot SIAMEZE terminal is designed to simplify complex wiring challenges for valve manufacturers operating in space-constrained environments. This advanced terminal enables the simultaneous connection of multiple wires, streamlining assembly and improving efficiency. Designed to accommodate three wire types—magnet wire (aluminum and copper), lead wire, and diode lead—in a single compact terminal, it maximizes efficiency while maintaining performance.

2-Slot SIAMEZE Terminal
solderless-magnet-wire-solutions
Powering the Future of Electric Vehicle Systems
Electric Motor
Solderless Electric Motor Solutions: A case study series showing the versatility of TE's magnet wire portfolio
  1. Optimize Motor Designs with Advanced Termination Solutions

Discover how manufacturers are optimizing motor designs and cutting costs with TE Connectivity’s robust portfolio of MAG-MATE and SIAMEZE terminals for Aluminum Magnet Wire. Enhance your processes with innovative termination solutions tailored to today's needs. Explore efficient magnet wire connections for motors, compressors, transformers, and other windings.