IP67-Sealed Wire-to-Wire Connectivity for HVAC, Elevators, and Liquid Cooling Systems

TE Connectivity's Essential Universal MATE-N-LOK Connector with Wire Seal is designed for engineers who need reliable power and signal connections in challenging environments. Featuring an integrated sealing system with a single-wire seal, interface seal and sealed plug, the connector provides IP67 protection against moisture and dust while supporting up to 16A current. Compatible with existing Universal MATE-N-LOK connector platforms, it provides for an easy upgrades with minimal redesign while helping improve assembly efficiency and product reliability.

Product Features

Low-Insertion-Force Design with Robust Sealing and Reliable Mating Performance

Centerline (mm) 6.35 Operating Temperature (°C) -55 to +105
Maximum Current Rating (A) 17A (standard) - 16A (sealed) Wire Size (AWG) 14-20
Voltage Rating 600V AC/DC  Positions  2P/3P/4P/6P/9P/12P
IEC 60335-1 Glow-Wire No Sealed Version  IP67
UL 94 Rating V-2 Color/Keying  No
Agency Approvals UL 94 Available Configurations Wire-to-Wire

Key Features

Reliable IP67-Sealed Power and Signal Connectivity with Minimal Redesign Effort

  • Single-wire seal provides an accurate fit for each terminal and supports automated insertion onto wires, while also being compatible with high running housings to streamline part variations and help reduce SKU complexity
  • The selaed plug with latest interface seal and low insertion force terminal design helps smooth mating and easy terminal insertion from multiple angles
  • An external latch, along with an optional terminal position assurance (TPA), helps prevent incomplete insertion and guard against accidental back-out or un-mating
  • Compatible with the existing Universal MATE-N-LOK connector family, providing for easy upgrades with minimal redesign effort

Frequently Asked Question (FAQs)

Essential Universal MATE-N-LOK Wire Seal Connectors

Engineered for Harsh Environments. Designed for Efficient Assembly

How to protect electrical connectors from moisture and dust?

 

Moisture and dust can lead to corrosion, intermittent signals, reduced insulation performance, and premature connector failure. Engineers typically address these risks by selecting connectors with environmental sealing features and appropriate IP ratings based on the operating environment.

 

For applications exposed to water spray, condensation, dirt, or debris, TE's Essential Universal MATE-N-LOK connector with wire seal incorporates an integrated sealing system designed to provide IP67 protection while maintaining reliable power and essential signal connections.

 

What current ratings, circuit sizes, and wire gauges are supported?

 

The standard version supports up to 17 A, while the sealed version supports up to 16 A. This product is available in 2, 3, 4, 6, 9, and 12 positions. Terminal options support wire sizes from 14 AWG to 20 AWG and are available in both brass and phosphor bronze materials to meet a wide range of power and signal requirements.

 

What connectors are commonly used in HVAC systems exposed to moisture and contaminants?

 

HVAC equipment often experiences condensation, temperature fluctuations, dust, and vibration. Connectors used in these systems typically need a combination of environmental protection, current carrying capability, and reliable mating performance.

 

One example is TE's Essential Universal MATE-N-LOK connector with wire seal, which provides IP67 protection and supports HVAC and climate control applications.

 

How to improve connector reliability in vibration-prone equipment?

 

Vibration can contribute to contact degradation, terminal back-out, and accidental unmating over time. Engineers often mitigate these risks by selecting connectors with positive locking mechanisms and terminal retention features.

 

The Essential Universal MATE-N-LOK connector with wire seal includes an external latch and optional Terminal Position Assurance (TPA) feature to help maintain connection integrity in vibration-prone applications.

 

What connector is suitable for liquid cooling equipment?

 

Liquid cooling systems require reliable electrical connections near fluid pathways where moisture exposure may be a concern. Engineers often select sealed connectors to help protect against environmental ingress and maintain system reliability.

 

For these applications, TE's Essential Universal MATE-N-LOK connector with wire seal offers IP67 sealing protection while supporting power and signal connectivity requirements.