Insulated Terminals for Simplified Assembly
Ultra-Fast fully insulated FASTON receptacles and tabs feature a pre-insulated crimp terminal for safe, easy assembly and lower applied costs. The Ultra-Fast terminals create dependable electrical connections with a closed barrel crimp that has comparable electromechanical performance to open barrel terminals and a receptacle with multiple points of contact for reduced interface resistance. The insulated terminals are easy to manually assemble with an ergonomic low insertion force (LIF) design and no need for hazardous chemically expanded or heat shrink tubing. When using automated termination, terminal crimping and insulation are completed in a single stroke, eliminating secondary insulation steps and allowing for applied cost savings.
Product Features
Tab Width (in.) | .110, .125, .187, .205, .250 | Orientations | Straight & Flag |
Tab Thickness (in.) | .016-.032 | Crimp Types | D Crimp |
Wire Size (AWG) | 26-10 | Materials / Plating | Base: Brass, Phos. Bronze Plating: Tin |
Max Continuous Current (A) | 24 | Pre-insulation Available | Yes |
Max Operating Temperature (°C) | 105 | Agency Approval(s) | UL & CSA |
Receptacle to Tab Mating Force (N) | ≤75.6 | Insulation Flammability Ratings | UL 94 V-2 |