This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The demand for precise air bubble detection in medical pumps, particularly in dialysis machines and infusion pumps, is rapidly increasing. The human body and the medical devices that support it rely on the continuous flow of liquids. Technologies such as hemodialysis machines, infusion pumps, and blood flow monitors are crucial for the survival and well-being of patients with various medical conditions. Sensors are pivotal in these devices, ensuring the flow remains continuous and accurate while also detecting bubbles in the lines. TE Connectivity’s High-Resolution Air Bubble Detector AD-102 is enhancing the medical device industry by meeting the soaring demand for precise air bubble detection in critical equipment like dialysis machines and infusion pumps. Our compact, non-invasive sensors use advanced ultrasonic technology to confirm intended fluid flow, enabling optimal system performance and help improve patient safety.

gray-bar-line

Benefits

  • High sensitivity bubble detection resolution of 25% of tubing inner diameter, critical for precise fluid delivery
  • Detectors can detect less than 1ml/min, enabling the most accurate and reliable performance in critical medical settings 
  • Experience versatility with tubing options ranging from 3mm to 10mm with 6mm as standard 
  • Customizable enables detector to be used in a wider range of medical applications 
  • Non-invasive design helps eliminate sterility and fluid compatibility concerns, streamlining design and enhancing usability 
  • High-noise immunity enables accurate and reliably results in environment with electrical noise 
  • Enhanced accuracy with on-demand and continuous self-test, helping eliminate false positives 
  • Experience a seamless integration and better user experience with easy verification of functionality  

Applications

Medical Pumps Devices

gray-bar-line

LEARN MORE

Related Material

TOPIC RESOURCES
Sensors for Dialysis Equipment Solution Guide
Sensors for Medical Pumps Solution Guide
Sensors for Medical Pump Applications
Whitepaper
AD-101 vs AD-102  Comparison Chart
AD-102 Air Bubble Detector Product Sheet
gray-bar-line
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ultrasonic Sensor Type  Air Bubble/Air-in-line Detectors

  • Ultrasonic Sensor Style  Non-Invasive

Electrical Characteristics

  • Output Type  TTL (High), Dry Condition

  • Input Voltage (VDC) 5 – 24

Dimensions

  • Cable Length  .31 m [ 1 ft ]

Usage Conditions

  • Operating Temperature Range  5 – 60 °C [ 41 – 140 °F ]

Related Materials