This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The Model 603 analog gyroscope is a small, lightweight triaxial rate sensor designed for high impact testing.

The sensor utilizes reliable silicon MEMS sensing elements with custom electronics in angular rate ranges of ±500 to ±24,000°/sec. The model 603 is packaged in a shock resistant housing specifically designed for critical measurement applications such as automotive safety, biomechanics and aerospace testing.  

Benefits

  • Low Noise Jacketed Cables
  • Rugged Integral Strain Relief
  • Reliable Silicon MEMS Sensors
  • -40 to +105°C Temperature Range
  • Shock Resistant Package
  • 5-16Vdc Excitation Voltage 

Applications

  • Auto Safety Crash Testing
  • Aerospace Testing
  • Pedestrian Impact
  • Rollover Testing
  • Motorsports
  • Biomechanics Testing
  • Robotic System Design 
orange bar

Other Auto Safety Sensors

   

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accuracy (%) ±.5

  • Rate & Inertial Sensor Type  Rate Sensors/Gyros

Electrical Characteristics

  • Excitation Voltage Range (VDC) 5 – 16

Body Features

  • Case Material  Anodized Aluminium

Dimensions

  • Product Width  20.8 mm [ .818 in ]

  • Product Length  20.8 mm [ .818 in ]

  • Product Height (mm) 13 | 14.5

  • Product Height (in) .511 | .57

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Other

  • FS Range (±) DEG/SEC  100 | 500 | 1500 | 6000 | 18000 | 24000

Related Materials

CAD Files

Datasheets & Catalog Pages