This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The Model 40A pedestrian impact test sensor is a small piezoresistive accelerometer designed to be compliant with the latest SAE J211/J2570 (AUG2009) specifications.

This accelerometer sensor features built-in mechanical stops, anodized aluminum alloy housing and flexible cable output.  The sensing element is fluid damped to extend useful frequency range and reduce the adverse effect of high frequencies ringing caused by sensor resonance.

 

Benefits

  • Silicon Piezoresistive Elements
  • ±25 to ±2,000 g Ranges
  • 2-10 Vdc Excitation
  • -20 to +80 ºC Temperature Range
  • Critically Damped Sensor
  • Low Transverse Sensitivity
  • <±20 mV Zero Offset

Applications

  • Anthropomorphic Dummy Instrumentation
  • Crush Zone Testing
  • Pedestrian Impact Testing
  • Auto Safety Testing Applications
  • Shock and Impact Testing
  • Transient Drop Testing
orange bar

Other Auto Safety Sensors

     

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plug & Play

  • Accelerometer Type  MEMS DC

  • Vibration Sensor Product Type  MEMS Accelerometer

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) ±20

  • Excitation Voltage Range (VDC) 2 – 10

  • Full Scale Output Voltage (VDC) ±.15

Signal Characteristics

  • Frequency Response (Hz) 0-200 to 0-4500

Body Features

  • Primary Product Material  Anodized Aluminum

  • Product Weight  5 g [ .175 oz ]

  • Number of Sensing Axes  Uniaxial

Mechanical Attachment

  • Sensor Mount Type  Screw Mount

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Operation/Application

  • Output Current Type  DC

Industry Standards

  • IP Rating  IP65

Other

  • Non-Linearity (FSO) (%) ±1

  • Acceleration Range (±) (g) 25 | 100 | 250 | 500 | 1000 | 2000

  • Sensitivity (mV/g) .075 | .15 | .3 | .6 | 1.5 | 6

Related Materials

Datasheets & Catalog Pages