This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Low oxygen levels can put a strain on cell functioning in the heart and brain, which can be critical in acute medical situations such as post-operation recovery. TE Connectivity's surface mounted optical components provide leading accuracy in oxygen level detection. TE offers both components and complete sensor packages for pulse oximetry applications that require high degrees of precision, durability and performance. The EPM-5000 detector assembly uses a silicon planar diffused photodiode specially designed for medical applications. It features high efficiency and a fast response time. The EPM-5001 detector assembly is spectrally matched to emitter assemblies ELM-5001, and ELM-5002.

Features

  • Matched to 660nm emitter
  • Fast response time
  • Clear epoxy lens
  • Active area: 8.07mm2

Applications

  • SpO2 Finger/Ear Reusable Probes
  • SpO2 Disposable Strip or Butterfly Probes
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Photo Optic Sensor Type  Photo Optic Detector

  • Sensor Package  SMT

Dimensions

  • Product Width  1.3 mm [ .051 in ]

  • Product Length (mm) 4

  • Product Height  4.8 mm [ .188 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Related Materials

Datasheets & Catalog Pages