This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Low oxygen level can put a strain on cell functioning including the heart and brain. This is critical in acute medical situations like post-op recovery.  TE Connectivity’s surface mounted (SMT) optical components provide leading accuracy in oxygen level detection. With more than 27 years of proven reliability and expertise, TE has designed SMT sensors with best-in-class flexibility to accommodate multiple wavelength options. Our ability to provide both components and complete sensor packages makes us a leading choice for pulse oximetry applications that require high degrees of precision, durability and performance. The emitter assembly ELM-5000 series are specially designed for medical applications where selection of peak wavelength and reflow solderability are key requirements. Emission source material is GaAIAs in conjunction with GaAIP complete with clear epoxy lens.

Benefits

  • 660 nm ±3 nm Peak Wavelength Red LED
  • Two IR Wavelength Choices
  • Dual Drive

Applications

  • SpO2 finger/ear reusable probes
  • SpO2 disposable strip or butterfly probe
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Photo Optic Sensor Type  Photo Optic Emitter

  • Sensor Package  SMT

Signal Characteristics

  • Operating Wavelength (nm) 630 | 660 | 890 | 905

Dimensions

  • Product Width  1.3 mm [ .051 in ]

  • Product Length (mm) 4

  • Product Height  4.8 mm [ .188 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Related Materials

Datasheets & Catalog Pages