This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The uncompensated model 87 pressure sensor is designed for OEM applications where corrosive media compatibility is critical.

The uncompensated model 87 is a micro machined piezoresistive silicon pressure sensor. It is designed for OEM applications where compatibility with corrosive media must be maintained. The sensor chip is mounted in a 316L stainless steel package, sealing a small volume of silicon oil between the diaphragm and the sensor chip. The ISO pressure housing utilizes the oil column to couple the piezoresistive sensor to the isolation diaphragm. A variety of threaded process fittings are available. Fittings include standards like 1/4 and 1/8 NPT as well as custom process fittings.

Benefits

  • Weldable, Optional Process Fittings 
  • ±0.25% Pressure Nonlinearity 
  • Solid State Reliability 
  • Low Power
  • Absolute or Sealed Gage

Applications

  • Hydraulic Controls
  • Process Control 
  • Robotics 
  • Oceanography
  • Refrigeration/Compressors
  • Pressure Transmitters

MORE FROM THE MODEL 87 PRODUCT FAMILY

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  mV Output Pressure Sensors

  • Pressure Type  Absolute | Sealed Gauge

  • Sensor Package  Threaded Process Fittings | Weldable

Configuration Features

  • Electrical Connection  Lead Wires

Electrical Characteristics

  • Supply Current (mA) 1.5

  • Supply Voltage Range (V) 5

Dimensions

  • Product Diameter  16.8 mm [ .66 in ]

  • Product Height (mm) 13.84 | 35.6

  • Product Height (in) .54 | 1.4

Usage Conditions

  • Pressure (bar) 69 | 206 | 344

  • Pressure (psi) 1000 | 3000 | 5000

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Proof Pressure Range  3X

  • Output Signal Type  22 mV/V

Other

  • Non-Linearity ± (%) .25

  • Port Fitting  1/4 18 NPT | 1/4-18 NPT (5/8 Hex) | 1/4-18 NPT (7/8 Hex) | 1/4-19 BSP (3/4 Hex) | 1/4-19 BSP (7/8 Hex) | 1/8-27 NPT (5/8 Hex) | 1/8-27 NPT (7/8 Hex) | 7/16-20 UNF (7/8) Hex | Custom Cable Length | None

Related Materials

Datasheets & Catalog Pages