This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The temperature compensated pressure sensor model 87 features low power consumption and corrosive media compatibility.

The compensated model 87 is a micro machined piezoresistive silicon pressure sensor. It is designed for OEM applications where compatibility with corrosive media must be maintained. The sensor chip is mounted in a 316L stainless steel package, sealing a small volume of silicon oil between the diaphragm and the sensor chip. The ISO pressure housing utilizes the oil column to couple the piezoresistive sensor to the isolation diaphragm. A thick-film ceramic compensation board with laser trimmed resistors, and additional gain set resistor to normalize pressure sensitivity are an integral part of the sensor package. A variety of threaded process fittings are available. Fittings include standards like 1/4 and 1/8 NPT as well as custom process fittings. Electrical options include cable and connector. 

Benefits

  • Weldable, Optional Process Fittings
  • ±0.25% Pressure Non-linearity 
  • ±0.75% Temperature Performance
  • Solid State Reliability
  • Low Power
  • Absolute or Sealed Gage

Applications

  • Hydraulic Controls
  • Process Control
  • Robotics
  • Oceanography
  • Refrigeration/Compressors 
  • Pressure Transmitters

MORE FROM THE MODEL 87 PRODUCT FAMILY

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  mV Output Pressure Sensors

  • Pressure Type  Absolute | Sealed Gauge

  • Sensor Package  Threaded Process Fittings | Weldable

Configuration Features

  • Electrical Connection  Cable | Cable w/ Connector | Ribbon Cable | Solder Pads

Electrical Characteristics

  • Supply Current (mA) 1.5

Dimensions

  • Product Diameter (mm) 16.8 | 23.62

  • Product Diameter (in) .66 | .93

  • Product Height (mm) 8.94 | 13.84 | 34.3

  • Product Height (in) .352 | .54 | 1.35

Usage Conditions

  • Pressure (bar) 0 | 69 | 206 | 344 | 689 | 689.4

  • Pressure (psi) 0 | 1000 | 3000 | 5000 | 10000

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Proof Pressure Range  3X

  • Output Signal Details  100mV | 150mV

Other

  • Non-Linearity ± (%) .25

  • Port Fitting  1/4-18 NPT | 1/4-18 NPT (5/8 Hex) | 1/4-18 NPT (7/8 Hex) | 1/4-19 BSP (3/4 Hex) | 1/4-19 BSP (7/8 Hex) | 1/8-27 NPT (5/8 Hex) | 1/8-27 NPT (7/8 Hex) | 7/16-20 UNF (7/8) Hex | Custom Cable Length | None | Weld ring

Related Materials

Datasheets & Catalog Pages