This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The constant voltage model 87 pressure sensor features a small profile and corrosive media compatibility.

The constant voltage model 87 is a a micro machined piezoresistive silicon pressure sensor. It is designed for OEM applications where compatibility with corrosive media must be maintained.The sensor chip is mounted in a 316L stainless steel package, sealing a small volume of silicon oil between the diaphragm and the sensor chip. The ISO pressure housing utilizes the oil column to couple the piezoresistive sensor to the isolation diaphragm. A ceramic substrate is attached to the package that contains lasertrimmed resistors for temperature compensation and offset correction. A variety of threaded process fittings are available. Fittings include standards like 1/4 and 1/8 NPT as well as custom process fittings. The sensor is available in absolute and sealed gage configurations. Electrical options include cable and connector. 

Benefits

  • Weldable, Optional Process Fittings
  • ±0.25% Pressure Non-linearity
  • ±1.0% Temperature Performance 
  • Solid State Reliability
  • Low Power
  • Absolute or Sealed Gage

Applications

  • Hydraulic Controls
  • Process Control 
  • Robotics
  • Oceanography
  • Refrigeration/Compressors
  • Pressure Transmitters

More from the model 87 product family

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  mV Output Pressure Sensors

  • Pressure Type  Absolute | Sealed Gauge

  • Sensor Package  Weldable

Configuration Features

  • Electrical Connection  Cable | Cable w/ Connector | Solder Pads

Electrical Characteristics

  • Supply Voltage Range (V) 10

Dimensions

  • Product Height  13.84 mm [ .54 in ]

Usage Conditions

  • Pressure (bar) 69 | 206 | 344

  • Pressure (psi) 1000 | 3000 | 5000

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Proof Pressure Range  3X

  • Output Signal Type  100mV

Other

  • Non-Linearity ± (%) .25

  • Port Fitting  1/4-18 NPT (5/8 Hex) | 1/4-18 NPT (7/8 Hex) | 1/4-19 BSP (3/4 Hex) | 1/4-19 BSP (7/8 Hex) | 1/8-27 NPT (5/8 Hex) | 1/8-27 NPT (7/8 Hex) | 7/16-20 UNF (7/8) Hex | None

Related Materials

Datasheets & Catalog Pages