This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

LEAVYSEAL Connector Housings

  • Improves sealing in rugged environments
    Rated up to IP6K9K (with covers) to help protect against high-pressure washdown, dust, and vibration.
  • Enables flexible system design
    Available in 15 to 104 positions with support for straight, 90°, and 75° cable exits across wire-to-device and wire-to-panel applications.
  • Supports hybrid circuits in one housing
    Compatible with AMP MCP 1.5K, 2.8, 6.3 / 4.8 and MCON 1.2 contacts for signal and power consolidation.
  • Simplifies connector integration and maintenance
    Available with keyed alignment, terminal position assurance (TPA), and strain relief to enhance serviceability and design reliability.
  • Durable Construction: Made with flame-retardant materials like UL 94 V-0, offering enhanced safety and longevity.
  • Ease of Installation: Integrated cable attachment and secondary lock features simplify installation and maintenance.
Our new 58 and 66 position LEAVYSEAL housings offer high-density, sealed connectivity for rugged applications.

Key Features

LEAVYSEAL Connector Housings

Feature Description
Number of Positions
15–104
Mounting Types
Cable mount (free-hanging), panel mount
Exit Angles
180°, 90°, 75°
Voltage Range
Up to 60 VDC / 60 VAC
Contact Types Socket, tab, receptacle
Contact Sizes 0.64 mm to 6.3 mm
Sealable Yes (with cover or backshell)
TPA Support Yes (select models)
Housing Materials PBT GF15, GF20, GF30
Operating Temperature -40°C to +140°C
IP Ratings IP67, IP6K9K (with backshell), IPX7, IPX9K
Locking Features Contact retainer, locking lance, integrated in housing
Color Coding & Keying Options Multiple colors and keying configurations (A–I)

LEVYSEAL Connector Housings Checkout the NEW catalogue for LEAVYSEAL 

  1. LEAVYSEAL Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty LEAVYSEAL connectors, which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Real World Applications

LEAVYSEAL Connector Housings

  • Heavy-duty commercial vehicle harnessing
    Supports sealed interconnects in truck and bus power distribution modules.
  • Construction and off-road equipment
    Designed for moisture- and debris-prone connections in harsh environments.
  • Agricultural machinery electrical systems
    Enables protected harness routing in tractors, harvesters, and implements.
  • Industrial and automation systems
    Used in IP-rated control boxes, panel wiring, and sensor interconnects.
FAQ

LEAVYSEAL Connector Housings

Q: What wire-to-x configurations do LEAVYSEAL connector housings support?

A: LEAVYSEAL connector housings support wire-to-wire, wire-to-panel, wire-to-device, and wire-to-board applications.

 

Q: Are housings available with different exit angles?

A: Yes. LEAVYSEAL connector housings are available with 180°, 90°, and 75° cable exit angles to support routing flexibility.

 

Q: Can I mix power and signal contacts in the same housing?

A: Yes. Select LEAVYSEAL connector housings are designed to support hybrid configurations using compatible MCON and AMP MCP terminals.

 

READ MORE FAQS ABOUT LEAVYSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No | Yes

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals | Plug | Receptacle

  • Sealable  No | Yes

  • Primary Locking Feature  Clean Body | Contact Retainer | Integrated in Housing | Locking Lance | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Panel | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 27 | 28 | 29 | 30 | 31 | 32 | 34 | 36 | 37 | 38 | 39 | 40 | 41 | 43 | 44 | 45 | 46 | 47 | 49 | 50 | 51 | 52 | 53 | 54 | 55 | 56 | 57 | 59 | 60 | 61 | 62 | 63 | 64 | 65 | 66 | 67 | 69 | 70 | 71 | 72 | 73 | 74 | 75 | 8 | 9

  • Number of Positions  15 | 18 | 21 | 22 | 25 | 26 | 29 | 31 | 39 | 46 | 48 | 58 | 62 | 66 | 76 | 92 | 95 | 104

  • Number of Rows  1 | 2 | 3 | 4 | 6

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 24 | 28 | 30 | 32 | 36 | 42 | 60

  • Operating Voltage (VAC) 42 | 60

  • Nominal Voltage Architecture (V) 12 | 24 | 48 | 90

Body Features

  • Cable Exit Angle (°) 75 | 90 | 180

  • Primary Product Color  Beige | Black | Blue | Brown | Claret Violet | Gray | Green | Light Blue | Natural | Violet

  • Connector & Keying Code  A | B | C | D | E | F | G | H | I

Contact Features

  • Contact Type  Receptacle | Socket | Tab

  • Contact Size  .64mm | 1.2mm | 1.5K | 1.5mm | 1.6mm | 2.8mm | 5.8mm | 6.3mm | AMP MCP 2.8mm

  • Mating Tab Width (mm) .64 | 1.2 | 1.5 | 1.6 | 2.8 | 5.8 | 6.3

  • Mating Tab Width (in) .025 | .047 | .059 | .062 | .063 | .11 | .228 | .248 | .25

  • Contact Current Rating (Max) (A) 7 | 10 | 20 | 23 | 25 | 29 | 30 | 32 | 40 | 45 | 50

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization | Polarizing Rib | Polarizing Slot

  • Terminal Position Assurance  No | Yes

  • Strain Relief  With | Without

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount | Wall Mount

Housing Features

  • Housing Material  Glass-Filled PBT | PA GF | PBT GF15 | PBT GF20 | PBT GF30

  • Centerline (Pitch) (mm) 2.5 | 3 | 3.5 | 4 | 4.6 | 5 | 5.5 | 6 | 9

  • Centerline (Pitch) (in) .098 | .118 | .138 | .157 | .18 | .181 | .196 | .197 | .2 | .21 | .216 | .236 | .24 | .354 | .4

Dimensions

  • Product Width (mm) 32.4 | 37 | 37.3 | 37.9 | 40 | 43.4 | 43.5 | 43.7 | 44 | 44.15 | 45.5 | 45.8 | 46 | 46.1 | 47.1 | 48.7 | 50 | 58.4 | 63.2 | 70.7

  • Product Width (in) 1.27 | 1.46 | 1.47 | 1.49 | 1.57 | 1.7 | 1.713 | 1.72 | 1.73 | 1.738 | 1.791 | 1.8 | 1.803 | 1.81 | 1.811 | 1.814 | 1.85 | 1.854 | 1.91 | 1.96 | 2.299 | 2.48 | 2.783

  • Compatible Insulation Diameter Range (mm) 1.4 – 2.16 | 2.2 – 3 | 3.4 – 4.32

  • Compatible Insulation Diameter Range (in) .055 – .085 | .087 – .118 | .134 – .17

  • Row-to-Row Spacing (mm) 1.5 | 2.54 | 2.95 | 3 | 3.5 | 4 | 4.2 | 4.5 | 4.95 | 5 | 5.5 | 6 | 6.3 | 6.85 | 8 | 9

  • Row-to-Row Spacing (in) .059 | .1 | .116 | .118 | .138 | .157 | .165 | .177 | .194 | .196 | .197 | .216 | .217 | .236 | .248 | .27 | .315 | .354

  • Wire Size (AWG) 13 | 16 – 12 | 20 – 13 | 22 – 13

  • Connector Height (mm) 36.4 | 37.3 | 37.9 | 38.6 | 41.7 | 42 | 42.5 | 43.7 | 44 | 45.8 | 45.93 | 46 | 49 | 50.2 | 51.5 | 55.3 | 57 | 62.7 | 66.7 | 67 | 70.7 | 70.8 | 71 | 80

  • Connector Height (in) 1.433 | 1.47 | 1.49 | 1.492 | 1.52 | 1.64 | 1.65 | 1.67 | 1.72 | 1.73 | 1.732 | 1.803 | 1.808 | 1.81 | 1.94 | 1.976 | 2.028 | 2.24 | 2.47 | 2.62 | 2.78 | 2.79 | 3.149

  • Product Length (mm) 48.4 | 57.2 | 57.8 | 59.2 | 59.5 | 66.6 | 69.2 | 69.7 | 71.5 | 76.5 | 85.2 | 92 | 92.5 | 97.8 | 104 | 112.9 | 113.2 | 113.25 | 114 | 115.4 | 120.5 | 122 | 124.8 | 125 | 135.8

  • Product Length (in) 1.9 | 2.25 | 2.27 | 2.33 | 2.622 | 2.72 | 2.724 | 2.74 | 2.81 | 3.01 | 3.35 | 3.354 | 3.62 | 3.64 | 3.85 | 4.095 | 4.44 | 4.45 | 4.459 | 4.488 | 4.543 | 4.74 | 4.744 | 4.8 | 4.91 | 4.921 | 5.346

  • Wire Size (mm²) .35 – 2.5 | .35 – 1.5 | .5 – .25 | .5 – 2.5 | 1.5 – 2.5 | 2.5 | 4 – 6

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 140 | -40 – 120 | -30 – 120

  • Operating Temperature Range (°F) -40 – 257 | -40 – 284 | -40 – 248 | -22 – 248

  • Operating Temperature (Max) (°C) 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120 | 125 | 140

  • Operating Temperature (Max) (°F) 125 | 158 | 167 | 176 | 185 | 194 | 212 | 221 | 230 | 248 | 257 | 284

Operation/Application

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

  • IP Rating  IP67 | IP68 | IP69K | IP6K9K | IPX7 | IPX9K

  • Compatible With Agency/Standards Products  LV214 | USCAR-2

Packaging Features

  • Packaging Method  Box | Bulk | Carton | Container | Package | Standard | Tray

  • Packaging Quantity  1 | 22 | 44 | 54 | 64 | 72 | 80 | 81 | 84 | 96 | 108 | 117 | 126 | 150 | 159 | 160 | 180 | 196 | 200 | 270 | 285 | 440

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials