This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

LEAVYSEAL Connector Headers

  • Enables sealed wire-to-board connectivity
    Provides IP67 and IP6K9K-rated sealing for durable PCB-mounted interfaces exposed to dust, water, or vibration.
  • Supports high-density hybrid circuit design
    Accommodates signal and power layouts in a single header with up to 168 positions across 1 to 8 rows.
  • Offers multiple mounting orientations
    Available in horizontal, vertical, and right-angle PCB mount options to fit tight packaging constraints.
  • Improves durability and alignment during mating
    Features keyed designs, locking interfaces, and boardlocks to provide secure, vibration-resistant connections.
LEAVYSEAL Connector Headers are designed for high vibration applications and offer multiple sealing options.

Key Features

LEAVYSEAL Connector Headers

Feature Description
Sealed Flange Design
Provides IP67 and IP6K9K-rated environmental protection at the board interface.
Hybrid Contact Support
Accommodates signal and power circuits in a single interface (up to 45 A).
High Position Count Supports up to 168 positions across 1 to 8 rows for dense PCB layouts.
Multiple Mounting Options Available in vertical, horizontal, and right-angle orientations.
PCB Termination Method Through-hole solder termination for reliable board connection.
Mating Security Features Includes keyed mating, locking interface, and polarizing features.
Durable Housing Material PA 66 GF25 thermoplastic for mechanical strength and temperature resistance.
Temperature Range Operates from –40°C to +140°C for harsh thermal environments.
Voltage & Current Ratings Rated up to 42 V and 45 A to support demanding signal and power applications.
Compliance Standards Meets UL 94HB flammability and LV214 automotive performance standards.
  1. LEAVYSEAL Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty LEAVYSEAL connectors, which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Real World Applications

LEAVYSEAL Connector Headers

  • ECUs in commercial and agricultural vehicles
    LEAVYSEAL connector headers enable secure, sealed wire-to-board interconnects in control units and distribution modules.
  • Industrial control panels and PCBs
    Suited for harsh-environment electronics requiring IP-rated interfaces between wiring and circuit boards.
  • Construction and off-highway equipment
    Withstands vibration, shock, and moisture in mission-critical systems like powertrains and telematics.
  • Transportation infrastructure and lighting systems
    Used in roadside and rail applications with exposure to dust, water, and frequent service cycles.
FAQ

LEAVYSEAL Connector Headers

Q: What are LEAVYSEAL connector headers used for?

A: They provide sealed, high-reliability wire-to-board connections in environments exposed to moisture, dust, and vibration.

 

Q: Are LEAVYSEAL connector headers available in different orientations?

A: Yes. You can select from vertical, horizontal, and right-angle configurations based on your PCB layout needs.

 

Q: Can LEAVYSEAL connector headers support both signal and power circuits?

A: Yes. Hybrid headers support up to 168 positions and accommodate high-current contacts for combined signal and power use.

 

READ MORE FAQS ABOUT LEAVYSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No | Yes

  • Connector Shape  Rectangular

  • Sealable  Yes

  • Connector System  Wire-to-Board | Wire-to-Device

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1 | 2 | 4

  • Number of Signal Positions  62 | 92 | 120 | 124 | 148 | 168

  • PCB Mount Orientation  Horizontal | Right Angle | Vertical

  • Number of Positions  2 | 21 | 39 | 46 | 62 | 92 | 120 | 124 | 154 | 168

  • Number of Rows  1 | 3 | 4 | 6 | 8

Electrical Characteristics

  • Operating Voltage (VDC) 28 | 36 | 260

  • Nominal Voltage Architecture (V) 12 | 24 | 42

  • Voltage Rating (Max) (VDC) 36 | 42

  • Operating Voltage (VAC) 42

  • Voltage Rating (Max) (VAC) 42

Body Features

  • Connector & Keying Code  A | A-B | B | C | C-D | E

  • Primary Product Color  Black | Blue | Brown | Gray | Green

Contact Features

  • Contact Type  Tab

  • Mating Tab Width (mm) 1.5 | 2.8 | 3 | 9.5

  • Mating Tab Width (in) .059 | .11 | .118 | .374

  • Mating Tab Thickness (mm) .6 | .64 | .8 | 1.2

  • Mating Tab Thickness (in) .025 | .031 | .047

  • Contact Current Rating (Max) (A) 20 | 23 | 40 | 45

  • Contact Mating Area Plating Material  Silver (Ag)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock | Mounting Hole

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Alignment Type  Keyed | Polarizing Rib

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 2.5 | 3 | 4 | 5 | 6 | 16.5

  • Centerline (Pitch) (in) .098 | .118 | .157 | .196 | .197 | .236 | .649

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 1.6

  • PCB Thickness (Recommended) (in) .062 | .063

  • Connector Length (mm) 58 | 76 | 112.6 | 120 | 132 | 138

  • Connector Length (in) 2.28 | 2.992 | 4.433 | 4.72 | 5.19 | 5.196 | 5.43

  • Connector Width (mm) 38 | 48 | 49 | 53.6 | 57.6 | 112.6 | 138

  • Connector Width (in) 1.482 | 1.89 | 1.93 | 2.11 | 2.268 | 2.27 | 4.43 | 5.433

  • Profile Height from PCB (mm) 34.6 | 36.2 | 36.3 | 37.5 | 42.45 | 44.8

  • Profile Height from PCB (in) 1.362 | 1.425 | 1.429 | 1.48 | 1.671 | 1.76

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120 | 125 | 130

  • Operating Temperature (Max) (°F) 212 | 266

  • Operating Temperature Range (°C) -40 – 140 | -40 – 125 | -40 – 130 | -40 – 120 | -30 – 100

  • Operating Temperature Range (°F) -40 – 257 | -40 – 284 | -40 – 266 | -40 – 248 | -22 – 212

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IP67 | IP69K | IP6K9K

Packaging Features

  • Packaging Method  Box | Loose Piece | Tray | Tray/Box

  • Packaging Quantity  6 | 12 | 16 | 25 | 32 | 50 | 90 | 105

Related Materials