This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

LEAVYSEAL Connector Backshells

  • Enhanced Environmental Protection: Offers resistance to water and dust ingress with IP69K rating, suitable for challenging conditions.
  • Flexible Installation: Supports various wire exit sizes and configurations, including 90° and 180° exits, for diverse application needs.
  • Durable Construction: Made from high-quality, flame-retardant materials, providing reliability in harsh environments.
  • Mechanical Protection: Provides strain relief and protection against physical damage, extending the lifespan of connections.
  • Versatile Compatibility: Compatible with multiple LEAVYSEAL connector housings, accommodating different positions and applications.
  • Streamlined Design: Features a clean, professional look while maintaining functionality, suitable for visible installations.
  • Maintenance Reduction: Robust design reduces the frequency of maintenance and repairs, lowering operational costs.
  • Improved Cable Management: Available in smooth and ribbed variants, preventing damage to cable jackets and accommodating corrugated tubing.
  • Temperature Resilience: Operates effectively across a wide temperature range, supporting applications in extreme climates.
  • Accessory Integration: Compatible with additional accessories like locking slides and sealing covers for added functionality and protection.
To achieve an IP6K9K rating for LEAVYSEAL connectors, a backshell must be used.

Key Features

LEAVYSEAL Connector Backshells

Feature Description
Cable Exit Angles
Available in 180° and 90° for straight and side-exit routing
Strain Relief Options
Available with or without integrated strain relief
Sealing Performance Supports IPX9K-rated sealing when mated with compatible housings
Compatible Cable Diameters 17–31.2 mm (0.669–1.228 in) bundle diameter range
Mounting Compatibility Designed for housings with male or female terminals
Material Options Includes PA, PA 6, PBT, GF-reinforced thermoplastics
Operating Temperatures -40º C up to +140°C for use in high-heat industrial and vehicle environments
Serviceable Design Yes — removable and replaceable backshells for maintenance
UL Flammability Ratings UL 94V-0 and UL 94HB certified materials

 

  1. LEAVYSEAL Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty LEAVYSEAL connectors, which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Real World Applications

LEAVYSEAL Connector Backshells

  • Sealed harnessing for off-highway vehicles
    Backshells protect against moisture and pressure wash in exposed harness routes.
  • Strain relief in high-vibration applications
    Suited for equipment where cable fatigue is common, including construction and agricultural systems.
  • Wire routing in tight vehicle packaging
    90° backshell options simplify integration in space-constrained environments.
  • Industrial panels and rugged enclosures
    Used to seal and relieve cable stress in factory automation and outdoor control systems.
FAQ

LEAVYSEAL Connector Backshells

Q: What is the sealing level of LEAVYSEAL connector backshells?

A: LEAVYSEAL connector backshells support IPX9K-level protection when used with compatible housings and covers.

 

Q: Are 90-degree cable exits available?

A: Yes. Both 180° (straight) and 90° (angled) backshells are offered to fit various harness routing needs.

 

Q: What housing types are compatible with LEAVYSEAL connector backshells?

A: These backshells are compatible with housings for male or female terminals, including plug and receptacle styles.

 

READ MORE FAQS ABOUT LEAVYSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No | Yes

  • Protection & Strain Relief Accessory Type  Cover | Cover Assembly | Cover - Cable Exit | Dust Cover

Configuration Features

  • Number of Positions  15 | 21 | 22 | 25 | 26 | 46 | 62 | 92

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA | PA 6 | PA 6 GF | PA GF | PBT | PBT GF | PBT GF10 | PP MF

  • Cable Exit Angle (°) 90 | 180

Mechanical Attachment

  • Strain Relief  With | Without

Dimensions

  • Compatible Cable Bundle Diameter Range (in) .591 | .669 | .732 | .748 | .76 | .827 | 1.024 | 1.126 | 1.161 | 1.228

  • Compatible Cable Bundle Diameter Range (mm) 15 | 17 | 18.6 | 19 | 19.3 | 21 | 26 | 28.6 | 29.5 | 31.2

  • Compatible Cable Bundle Diameter Range (in) .591 | .669 | .732 | .748 | .76 | .827 | 1.024 | 1.126 | 1.161 | 1.228

Usage Conditions

  • Compatible With Connector Style  Housing For Female Terminals | Housing For Male Terminals | Receptacle

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120 | 125 | 130 | 140

  • Operating Temperature (Max) (°F) 212 | 248 | 257 | 266 | 284

  • Operating Temperature Range (°C) -40 – 140 | -40 – 125 | -40 – 100 | -40 – 130 | -40 – 120

  • Operating Temperature Range (°F) -40 – 284 | -40 – 266 | -40 – 212 | -40 – 257 | -40 – 248

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

  • IP Rating  IPX9K

Packaging Features

  • Packaging Method  Bag | Bag & Box | Box | Bulk | Carton

  • Packaging Quantity  72 | 100 | 150 | 200 | 250 | 300 | 500 | 1000

Other

  • Serviceable  Yes

Related Materials