This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

New Datasheet (English)

DEUTSCH Stamped & Formed Contacts

Access the latest DEUTSCH Stamped & Formed Contacts datasheet for detailed technical specifications, wire compatibility, plating options, and associated tooling. This document covers stamped & formed contact series used across our DEUTSCH portfolio for commercial vehicle and industrial transportation systems.

 

DOWNLOAD DATASHEET

Key Benefits:

DEUTSCH Connector Stamped and Formed Contacts - Strip

Cost-efficient design:

Stamped and formed construction provides a lower-cost alternative to solid contacts for large-volume wiring applications.

 

Flexible compatibility:

Accommodates 10–22 AWG [0.35 to 6 mm2] wires, making it versatile for automotive, marine, and industrial harness assemblies.

 

Corrosion-resistant options:

Choose nickel or tin plating for better durability in harsh operating environments.


High electrical capacity:

Rated for up to 25 amps at 125°C depending on contact size.


Tooling-ready:

Designed for automation systems following KOMAX V5.0 guidelines, simplifying high-volume crimping.

Key Features:

DEUTSCH Connector Stamped and Formed Contacts - Strip

Feature Description
Wire Size Compatibility
Supports 10–22 AWG (0.35–6.0 mm²) wire sizes
Contact Sizes
Available in Sizes 20, 16 and 12
Current Rating Up to 25 amps (Size 12 contact at 125°C)
Crimp Type F-crimp design for fast, reliable terminations
Contact Retention Withstands 20–35 lbs depending on contact size
Crimp Tensile Strength Up to 70 lbs for maximum mechanical durability
Plating Options Tin and nickel for corrosion resistance
Operating Temperature Range -55°C to 125°C for use in harsh environments
Durability Rated for 100+ mating cycles
Termination Method F Crimp termination to wire
Product Type Pin and socket terminals, stamped and formed style
Packaging Options Available in reel formats ranging from 2000 to 4000 parts

Real-world Applications:

DEUTSCH Connector Stamped and Formed Contacts - Strip

Agricultural Equipment Wiring

Used in tractors, sprayers, and tillage equipment where wire terminations must handle vibration, dirt, and outdoor exposure in harsh field conditions.

 

Off-Road and Utility Vehicles

Provides rugged electrical connectivity for construction machinery, mining trucks, and utility task vehicles (UTVs) operating in extreme mechanical and environmental stress.

 

Commercial Vehicle Electrical Systems

Reliable solution for heavy-duty trucks, refuse haulers, cement mixers, and vocational vehicles requiring cost-efficient, high-durability wire terminations.

 

Automotive Wiring Harnesses

Supports power distribution and signal transmission in automotive wire harnesses for cars, buses, and trucks—designed for under-hood and in-cabin environments.

 

Recreational and Marine Equipment

Engineered for all-terrain vehicles (ATVs), personal watercraft, and boats exposed to saltwater, moisture, vibration, and temperature variation.

 

Industrial Machinery and Robotics

Used in factory automation systems, control panels, and robotic arms requiring secure connections with resistance to repetitive movement and electrical noise.

FAQ

DEUTSCH Connector Stamped and Formed Contacts - Strip

Q: What wire sizes work with DEUTSCH Stamped & Formed Contacts?

A: These contacts support wire sizes from 10 to 22 AWG (0.35–6.0 mm²), offering broad compatibility for transportation wiring systems.

 

Q: Are these contacts suitable for automated crimping?

A: Yes, they follow KOMAX Guideline V5.0 and are compatible with automated tooling for consistent terminations in high-volume production.

 

Q: What plating options are available for corrosion protection?

A: DEUTSCH Stamped & Formed Contacts come with nickel, tin, or gold plating to help improve performance in harsh conditions.

 

 

 

READ MORE FAQS ABOUT DEUTSCH CONNECTORS STAMPED & SOLID CONTACTS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Integrated in Housing | On the Terminal

  • Sealable  No

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Terminal Seal Type  Family Seal or Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  Size 12 | Size 16 | Size 20

  • Typical Current Rating (A) 7.5 | 13 | 25

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Nickel | Tin

  • Terminal Type  Pin | Socket

  • Interface Plating  Nickel (Ni) | Tin (Sn)

  • Mating Pin Diameter (mm) 1.02 | 1.5 | 1.59 | 2.39

  • Mating Pin Diameter (in) .04 | .06 | .063 | .094

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.3 – 2.16 | 1.4 – 2.54 | 1.9 – 3.55 | 1.9 – 3.56 | 1.91 – 3.18 | 2.41 – 3.81 | 2.87 – 4.47 | 3.56 – 5.18

  • Compatible Insulation Diameter Range (in) .051 – .085 | .055 – .1 | .075 – .14 | .075 – .125 | .095 – .15 | .113 – .176 | .14 – .204

  • Wire Size (AWG) 10 | 14 – 12 | 16 – 12 | 16 – 14 | 18 – 14 | 20 – 16 | 22 – 16

  • Wire Size (mm²) .35 – 1.5 | .5 – 1 | .75 – 2 | .823 – 2.08 | 1. – 2.5 | 2 – 4 | 4 – 6

  • Wire Size Search (mm²) .35 | .5 | .6 | .75 | 1 | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6

  • Wire Size Search (AWG) 10 | 12 | 14 | 16 | 18 | 20 | 22

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Compatible With Wire Base Material  Copper

  • Conforms to Automation Guideline  Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)

Packaging Features

  • Packaging Method  Bag | Package

  • Packaging Quantity  1 | 100

Other

  • Customer Preferred Contact  Yes

  • Terminal Transmits  0 – 24 A (Low Power) | 25 – 40 A (Power)

Related Materials
No documentation available.