DEUTSCH Connector Solid Contacts

Frequently Asked Questions - FAQ

DEUTSCH Connector Solid Contacts

Q: What wire sizes are compatible with DEUTSCH solid contacts?

A: DEUTSCH solid contacts support wire sizes from 4 to 22 AWG (25–0.35 mm²), making them suitable for a wide range of electrical applications in industrial and commercial vehicles.

 

Q: What plating options are available for these contacts?

A: They are offered with nickel, tin, or gold plating to help meet performance requirements such as corrosion resistance and electrical conductivity.

 

Q: Are DEUTSCH solid contacts suitable for harsh environments?

A: Yes. These contacts are designed to perform reliably in environments with high vibration, moisture, dust, and temperature extremes—ideal for transportation and heavy-duty machinery.

DEUTSCH Connector Stamped and Formed Contacts - Reel

Frequently Asked Questions - FAQ

DEUTSCH Connector Stamped and Formed Contacts - Reel

Q: Where are HALVONEX Max connectors typically used?
A:
These connectors are well-suited for trucks, buses, construction and agricultural machinery, off-highway equipment, mining systems, and emergency vehicles.

 

Q: What is the operating temperature range for HALVONEX Max Connector?
A:
HALVONEX Max connectors operate reliably from -40°C to +120°C, making them suitable for harsh environments.

 

Q: Are HALVONEX Max connectors sealed against dust and moisture?
A:
Yes. They meet IP67 standards and achieve IP69K protection when used with a backshell.

 

Q: How many mating cycles are HALVONEX Max connectors rated for?
A:
With silver-plated terminals, they are rated for up to 50 mating cycles. Refer to individual part specifications for full details.

 

Q: What are the standout features of HALVONEX Max connectors?
A:
Key features include support for 400A current with 50–95 mm² wire, robust lever locking, multiple mounting options (in-line, flange, sealed flange, PCB), and a sealed thermoplastic rectangular housing.

 

DEUTSCH Connector Stamped and Formed Contacts - Strip

Frequently Asked Questions - FAQ

DEUTSCH Connector Stamped and Formed Contacts - Strip

Q: What wire sizes are compatible with DEUTSCH stamped and formed contacts?

A: These contacts support wire sizes from 10 to 22 AWG (0.35 to 6.0 mm²), making them suitable for a broad range of signal and power applications.

 

Q: What current can these contacts handle?

A: Depending on the contact size, they support from 7.5 amps (Size 20) to 25 amps (Size 12) at a continuous operating temperature of 125°C.

 

Q: What plating options are available for corrosion resistance?

A: DEUTSCH stamped and formed contacts are available with tin, nickel, or gold plating, allowing users to match corrosion protection and conductivity needs to specific application environments.

 

Q: What if I need bigger contacts? More current and bigger wires?

A: Our range of Solid Contacts offer additional contact sizes for high current / larger wire applications up to 100Amps / 4AWG [25mm2]