This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity ‘s new range of inserts for heavy duty connectors comply with the EN45545 European standard on flame retardancy for materials and products in railway rolling stock. The new inserts from TE meet R22 and R23 requirement set on level HL3. They have an operating temperature range that extends from -40 to 125 degrees Celsius. The modular inserts provide customers with a high level of flexibility when configuring railway connector systems. They can be configured to hold anywhere from 1 to 216 pins and enable signal, data and power to be transmitted via one single connector.

16A

Current Rating (A)

500V

Power Circuit Voltage (V)

-40°C

Minimum operating temperature

125°C

Maximum operating temperature

SPECIFICATIONS

  1. EN45545: Fire protection on railway vehicles - Railway applications
  2.  EN61984: Connectors - safety requirements and tests 
  3. EN 50467: Electrical connectors - requirements and test - Railway
    applications
  4. IEC 60512: Connectors for electronic equipment -Test and
    measurements
  5. IEC 60664-1: Insulation coordination for equipment within lowvoltage
    systems (Part 1)
  6. EN 61373: Rolling stock equipment - shock and vibration test -
    Railway applications

APPLICATIONS

Rolling stock:
1. Traction converters
2. Power distribution
3. Inter-car jumpers
 

BENEFITS

  1. Compliance with safety regulations
  2. Reliable electrical connection
  3. High flexibility and possibility of creating a customized interface
  4. Time-saving with easy assembly of the modular inserts
  5. Decrease installation cost with system modularity design
     
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Rectangular Connector Insert Type  Contact Insert | Insert for Contacts

  • Sealable  No

Configuration Features

  • Number of Positions  10 | 15 | 18 | 32 | 46

Electrical Characteristics

  • Power Circuit Voltage (V) 500

Body Features

  • Primary Product Color  Gray

Contact Features

  • Contact Type  Pin | Socket

  • Pole Configuration  10 | 10+PE | 15+PE | 18 | 32 | 46 | 46+PE

  • Contact Current Rating (Max) (A) 16

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Polarization Code  Not Specified

Dimensions

  • Wire Size (AWG) 16 | 26 – 12

  • Wire Size (mm²) .14 – 4 | 1.5

Operation/Application

  • Circuit Application  Power | Power & Signal

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  5 | 10

Related Materials

Datasheets & Catalog Pages