This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity ‘s new range of inserts for heavy duty connectors comply with the EN45545  European standard on flame retardancy for materials and products in railway rolling stock. The new inserts from TE meet R22 and R23 requirement set on level HL3. They have an operating temperature range that extends from -40 to 125 degrees Celsius. The modular inserts provide customers with a high level of flexibility when configuring railway connector systems. They can be configured to hold anywhere from 1 to 216 pins and enable signal, data and power to be transmitted via one single connector.

200

Current Rating (A)

1000V

Power Circuit Voltage (V)

-40°C

Minimum operating temperature

SPECIFICATIONS

  1. EN45545: Fire protection on railway vehicles -Railway applications
  2.  EN61984: Connectors - safety requirements and tests 
  3. EN 50467: Electrical connectors - requirements and test - Railway
    applications
  4. IEC 60512: Connectors for electronic equipment -Test and
    measurements
  5. IEC 60664-1: Insulation coordination for equipment within lowvoltage
    systems (Part 1)
  6. EN 61373: Rolling stock equipment - shock and vibration test -
    Railway applications: Fire protection on railway vehicles -Railway applications

APPLICATIONS

Rolling stock: 
1. Traction converters
2. Power distribution
3. Inter-car jumpers

BENEFITS

  1. Compliance with safety regulations
  2. Reliable electrical connection
  3. High flexibility and possibility of creating a customized interface
  4. Time-saving with easy assembly of the modular inserts
  5. Decrease installation cost with system modularity design

HX-SCE LOW FIRE HAZARD SLEEVES

Thin walled, zero-halogen, low smoke/toxicity, radiation cross-linked, polyolefin heat-shrinkable tubing when limited fire hazard characteristics are necessary.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Rectangular Connector Insert Type  Blank Insert | Contact Insert | Insert for Contacts | Pneumatic Insert

  • Connector System  Cable-to-Cable | Wire-to-Wire

  • Sealable  No

Configuration Features

  • Number of Positions  0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 12 | 17 | 20 | 24 | 25 | 32 | 48

Electrical Characteristics

  • Power Circuit Voltage (V) 50 | 160 | 250 | 400 | 500 | 690 | 830 | 1000

Body Features

  • Primary Product Color  Gray

  • Primary Product Material  PBT | PC

Contact Features

  • Contact Type  Pin | Receptacle | Socket | Tab

  • Pole Configuration  1 | 12 | 17 | 2 | 20 | 25 | 3 | 32 | 4 | 5 | 6 | 8 | 9

  • Contact Current Rating (Max) (A) 1.2 | 2.2 | 5 | 10 | 16 | 40 | 70 | 80 | 100 | 200

Termination Features

  • Termination Method to Wire & Cable  Crimp | Screw | Spring Terminal | Strap Screw

Mechanical Attachment

  • Polarization Code  None

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Centerline (Pitch) (mm) 2 | 3.2 | 5.2 | 6.5 | 8.1 | 8.42

  • Centerline (Pitch) (in) .079 | .126 | .205 | .256 | .319 | .331

Dimensions

  • Wire Size (AWG) 6 | 14 – 20 | 15 – 10 | 18 – 10 | 26 – 14 | 26 – 12 | 28 – 20 | 30 – 22

  • Wire Size (mm²) .05 – .35 | .14 – 4 | .5 – 2.5 | 8 – 16

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power | Power & Signal | Signal

Packaging Features

  • Packaging Method  Bag | Box

  • Packaging Quantity  6 | 11 | 12 | 36 | 72 | 500

Related Materials

Datasheets & Catalog Pages