This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HX-SCE thin walled, zero-halogen, low smoke, low toxicity, radiation cross-linked, polyolefin heat-shrinkable tubing, is assembled as cut sleeves organized in a ladder format. Ideal for applications where limited fire hazard characteristics are necessary. The zero halogen material coupled with low smoke and low toxic fume emissions make this product best used in enclosed spaces such as Mass Transit, Marine and Industrial applications. Supplied in a “ladder format”, sleeves are held horizontally between two polyester strips and offers ease of printing and kitting.

Features and benefits

  • Thermal transfer printable
  • Zero Halogen
  • Low Toxic Fumes
  • Low Smoke
  • Self-extinguishing, non-flame propagating
  • Excellent resistance to burning - Oxygen Index 39%
  • Resistant to key industrial and rail fluids
  • Excellent print permanence when tested in demanding industry related fluids
  • 2:1 shrink ratio

Operating temperature range

-55oC to 105oC (-67oF to 221oF)

Specifications and approvals

  • EN45545-2 R22/R23/R24 HL3
  • BS 6853 Vehicle CAT 1A
  • NFPA130
  • NF F 16-101 Classification A1
  • London Underground 1-085

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124 / T6112DS
Ribbon: 1966-RIBBON
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-108
Product Specification Sheet: RW-2072

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  Low Fire Hazard

Body Features

  • Shrink Ratio  2:1

  • Primary Product Color  White | Yellow

  • Markers per Sleeve  1 | 2

Dimensions

  • Product Length (mm) 12.7 | 16.94 | 25.4 | 29.64 | 42.34 | 50 | 50.8

  • Product Length (in) .5 | .667 | 1 | 1.167 | 1.667 | 2

  • Expanded Inside Diameter (Min) (mm) 2.4 | 3.2 | 4.8 | 6.4 | 9.5 | 12.7 | 19 | 25.4 | 38.1

  • Expanded Inside Diameter (Min) (in) .094 | .126 | .189 | .25 | .375 | .5 | .75 | 1 | 1.5

  • Recovered Inside Diameter (Max) (mm) 1.19 | 1.58 | 1.9 | 2.36 | 3.18 | 4.7 | 6.35 | 9.5 | 12.7 | 19.1

  • Recovered Inside Diameter (Max) (in) .047 | .06 | .09 | .093 | .125 | .187 | .25 | .375 | .5 | .75

  • Compatible Cable Diameter Range (mm) 1.27 – 1.9 | 1.77 – 2.66 | 2.54 – 4.06 | 3.81 – 5.46 | 5.5 – 8.1 | 6.99 – 10.79 | 10.16 – 16.25 | 14.29 – 21.59 | 20.9 – 33

  • Compatible Cable Diameter Range (in) .044 – .105 | .05 – .075 | .069 – .105 | .1 – .16 | .15 – .215 | .22 – .32 | .275 – .425 | .4 – .64 | .563 – .85 | .825 – 1.3

Usage Conditions

  • Operating Temperature Range (°C) -55 – 105 | -40 – 105

  • Operating Temperature Range (°F) -67 – 221 | -40 – 221

Printer/Label Features

  • Printing Method  Thermal Transfer

  • Number of Prescores  1

Packaging Features

  • Packaging Quantity  250 | 1000 | 2500 | 5000

Related Materials
No documentation available.