This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

AMPSEAL 16 Connector with Coaxial Terminal Headers

  • Dependable Signal Integrity for Critical Systems: With 50-Ohm impedance and shielded design, AMPSEAL 16 Connectors with Coaxial Terminal Headers are designed to deliver stable and interference-resistant signal performance, supporting reliable data transmission for mission-critical applications in industrial and commercial environments.
  • Rugged Performance in Harsh Environments: Sealable and shielded, these headers are built to withstand dust, vibration, and extreme temperatures ranging from -40°C to +125°C, providing durable performance in challenging conditions.
  • Flexible Integration for Simplified Design: Right-angle and vertical PCB mount options provide versatility, supporting integration into compact or complex device layouts.
  • Precision Engineering for Reliable Connections: With a mating pin diameter of 2.5mm and tab thickness of 0.66mm, these headers promote stable cable-to-board connections, potentially reducing maintenance needs and enhancing system reliability.
  • Tailored for Industrial and Transportation Applications: Specially designed for signal applications, these headers are suitable for telematics, infotainment systems, and diagnostic equipment, addressing the unique needs of industrial and commercial transportation systems.

Key Features:

AMPSEAL 16 Connector with Coaxial Terminal Headers

 

Features Details
Connector Type
Cable-to-Board
Terminated To
Printed Circuit Board
Number of Positions
1, 4, 5
Impedance
50 Ω
PCB Mount Orientation
Right Angle, Vertical
Sealable
Yes
Shielded
Yes
Operating Temperature Range
-40°C to +125°C (-40°F to +257°F)
Mating Pin Diameter
 2.5 mm [0.098 in]
Mating Tab Thickness 0.66 mm [0.026 in]
Centerline (Pitch) 5.3 mm [0.21 in]
Housing Color Water Blue
Connector Mounting Type Board Mount
Outer Contact Plating Tin (Sn)
Circuit Application Signal

Real-world Applications:

AMPSEAL 16 Connector with Coaxial Terminal Headers

  • Telematics Systems: Used in vehicle tracking, fleet management, and remote diagnostics for seamless data communication between onboard systems and central control units.
  • Infotainment Systems: Enables data connectivity for in-vehicle entertainment and navigation systems, supporting robust cable-to-board communication in buses, trucks, and recreational vehicles.
  • Advanced Driver Assistance Systems (ADAS): Integrates into systems that require reliable data transmission for features like collision avoidance, lane departure warnings, and adaptive cruise control.
  • Onboard Diagnostics (OBD): Supports communication between diagnostic equipment and vehicle sensors, enabling maintenance teams to monitor and troubleshoot system performance effectively.
  • Electric and Hybrid Vehicle Systems: Provides data connectivity for battery management systems (BMS) and other critical electronics in modern electric and hybrid vehicles.
  • Heavy-Duty Machinery: Utilized in construction equipment and agricultural machinery for signal-intensive applications like sensor data transfer and control unit communication.
  • Powertrain and Engine Control: Facilitates data exchange between control modules and sensors in industrial-grade vehicles, providing excellent engine performance and emissions control.
  • Recreational Vehicle Data Systems: Suited for applications in marine and off-road vehicles requiring durable and efficient data connectivity in harsh outdoor conditions.
FAQ

Frequently Asked Questions

AMPSEAL 16 Connector with Coaxial Terminal Headers

Q: What makes AMPSEAL 16 Connector with Coaxial Terminal Headers suitable for harsh industrial and transportation environments?

A: AMPSEAL 16 Connector with Coaxial Terminal Headers are designed with IP67 sealing to protect against water, dust, and contaminants. Their shielded construction minimizes electromagnetic interference (EMI), and they operate reliably in a broad temperature range of -40°C to +125°C, making them suited for challenging environments.

 

Q: How do AMPSEAL 16 Connector with Coaxial Terminal Headers enhance data connectivity in industrial applications?

A: These headers feature a 50-Ohm impedance for stable signal integrity, providing reliable communication in telematics, infotainment systems, and diagnostics. The cable-to-board configuration and flexible mounting options (right-angle and vertical) support seamless integration into modern industrial systems.


Q: What configurations and features are available for AMPSEAL 16 Connector with Coaxial Terminal Headers? 

A: AMPSEAL 16 Connector with Coaxial Terminal Headers are available in 1, 4, and 5-position configurations, with right-angle or vertical PCB mounting options. They include features like water-blue housing for easy identification, tin-plated outer contacts for durability, and tray packaging for efficient assembly.

 

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • Mixed & Hybrid Connector  No

  • Connector System  Cable-to-Board

  • Sealable  Yes

Configuration Features

  • Number of Rows  1 | 2

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  1 | 2 | 4 | 5

Electrical Characteristics

  • Impedance (Ω) 50

Body Features

  • Connector & Keying Code  4 | A | B | C | D

Contact Features

  • Contact Mating Area Plating Material  Silver (Ag)

  • Outer Contact Plating Material  Tin (Sn)

  • Mating Tab Thickness  .66 mm [ .026 in ]

  • Mating Pin Diameter  2.5 mm [ .098 in ]

  • Contact Current Rating (Max) (A) .5 | 1 | 3

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Color  Beige | Black | Claret Violet | Jet Black | Signal Blue | Water Blue

  • Centerline (Pitch)  5.3 mm [ .21 in ]

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 125

  • Operating Temperature (Max) (°F) 221 | 257

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -40 – 221 | -40 – 257

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

Packaging Features

  • Packaging Method  Carton | Tray

  • Packaging Quantity  40 | 252

Related Materials
No documentation available.