This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

AMPSEAL 16 Connector with Coaxial Terminal Housings

AMPSEAL 16 connector housings with MATE-AX coaxial terminals are tailored to address the challenges faced by the industrial and commercial transportation systems. Here’s how they deliver value across these demanding sectors:

 

Reliable Performance in Harsh Environments

  • Sealing Integrity: Rated to IP67 and IP69K (with backshells) for dust and water protection, supporting reliable performance in wet, dusty, and rugged conditions.
  • Temperature Resistance: Operates across a wide temperature range (-40°C to +105°C), making it suitable for extreme environments in industrial and commercial applications.
  • Vibration and Shock Durability: Built to withstand high levels of vibration and mechanical shock, critical for heavy-duty vehicles and machinery.

 

Simplified Assembly and Maintenance

  • Integrated Family Seal: Reduces the need for heat-shrink tubing and additional sealing components, lowering material costs and assembly complexity.
  • Secure Latching Mechanisms: Features a Connector Position Assurance (CPA) latch and primary latch reinforcement (PLR) to improve alignment and prevent accidental disconnects.
  • User-Friendly Design: Four color-coded and keyed options minimize errors during assembly and streamline the installation process.

 

Versatile Compatibility

  • Cable Options: Compatible with industry-standard RTK031 and RG174 coaxial cables, allowing seamless integration into existing systems.
  • Connection Flexibility: Supports multiple configurations, including cable-to-cable, bulkhead mount, and cable-to-board/device connections.
  • Adaptable to Multiple Applications: Works with various communication protocols such as GMSL 2/3, FPD-LINK II/III/IV, GPS, and LTE.

 

Excellent Operational Efficiency

  • Compact Design: Offers a higher packaging density, maximizing space utilization without compromising performance.
  • Reduced Maintenance Time: Simplified design and robust features reduce downtime associated with repairs and replacements.

 

Enhanced System Safety and Reliability

  • Prevention of Misalignment: Latching systems improve connector engagement, reducing the risk of connectivity issues.
  • Rugged Housing Materials: Durable thermoplastics provide resistance to impact, chemicals, and environmental factors, extending the lifespan of the connectors.

 

Cost-Effective Solution for Large-Scale Operations

  • Material and Time Savings: Integrated seals and simplified assembly processes help lower manufacturing and service costs for OEMs and fleet operators.
  • Longevity: Durable design reduces the frequency of replacements, contributing to lower total cost of ownership.
AMPSEAL 16 Connector with Coaxial Terminal

Key Features:

AMPSEAL 16 Connector with Coaxial Terminal Housings

 

Features Details
Sealing Performance
Rated to IP67/IP69K (with backshells) for dust and water protection in rugged environments.
Temperature Range
Operates effectively between -40°C to +105°C, suitable for extreme industrial conditions.
Vibration Resistance Designed to withstand high vibration levels, meeting industry standards for heavy-duty applications.
Shock Resistance Built to resist mechanical shock, maintaining reliable performance under demanding conditions.
Integrated Family Seal Eliminates the need for heat-shrink tubing, simplifying assembly and reducing material costs.
Latch Mechanisms Features a Connector Position Assurance (CPA) latch and primary latch reinforcement (PLR) to secure contact positioning.
Cable Compatibility Supports RTK031 and RG174 coaxial cables, offering flexibility with standard automotive cables.
Keying Options Available in four color-coded keyed options to reduce assembly errors and increase usability.
Compact Design High packaging density maximizes space efficiency without compromising reliability.
Connection Types Offers cable-to-cable, bulkhead mount, and cable-to-board/device configurations for versatile use.
Material Durability Constructed with robust thermoplastics, providing resistance to impact, chemicals, and wear.

Why Choose AMPSEAL 16 connector housings?

AMPSEAL 16 connector housings are a trusted solution for enabling connectivity integrity in industrial and commercial transportation systems. Their durable construction, versatile design, and operational efficiency make them a suitable choice for applications demanding reliability and performance.

Explore our AMPSEAL 16 connector housings today. Contact our team for tailored solutions or download the datasheet for detailed specifications.

Real-world Applications:

AMPSEAL 16 Connector with Coaxial Terminal Housings

Agriculture

  • Precision Farming: Connects GPS systems, telemetry units, and sensors for real-time field mapping and equipment automation.
  • Combine Harvesters & Tractors: Supports connectivity for camera systems, control modules, and data transfer between implements.

 

Construction

  • Heavy Machinery: Provides rugged connectivity for radar, LiDAR, and safety cameras on excavators, loaders, and bulldozers.
  • Control Systems: Enables reliable connections for telemetry units and onboard diagnostics in harsh job site environments.

 

Truck

  • Fleet Telematics: Connects telematics devices for vehicle tracking, diagnostics, and predictive maintenance.
  • Infotainment Systems: Supports stable data transmission for navigation, communication, and in-cab entertainment.
  • Safety Systems: Interfaces with ADAS modules and camera systems to enhance operator awareness.

 

Bus

  • Public Transportation: Enables secure connections for surveillance cameras, passenger information systems, and infotainment.
  • Electric Buses: Supports high-speed data transfer for battery management systems and communication modules.
FAQ

Frequently Asked Questions

AMPSEAL 16 Connector with Coaxial Terminal Housings

Q: What are the key advantages of AMPSEAL 16 Connector Housings in harsh environments?
A: AMPSEAL 16 Connector Housings are designed for rugged conditions with IP67/IP69K-rated sealing (when used with backshells), providing reliable protection against dust and water. They also feature robust thermoplastic construction, providing resistance to vibration, mechanical shock, and extreme temperatures ranging from -40°C to +105°C.

 

Q: Which cable types are compatible with AMPSEAL 16 Connector Housings?
A: The housings support standard 50-ohm RTK031 and RG174 coaxial cables, commonly used in automotive and industrial applications. This compatibility simplifies integration into existing coaxial architectures.

 

Q: How do the housings simplify assembly and maintenance?
A: AMPSEAL 16 Connector Housings include an integrated family seal, which eliminates the need for additional sealing components like heat-shrink tubing. The CPA (Connector Position Assurance) latch and primary latch reinforcement (PLR) provide secure contact positioning, reducing the risk of misalignment and simplifying both assembly and maintenance processes.

Q: What configurations and connection options are available?
A: AMPSEAL 16 connector housings are available in cable-to-cable, bulkhead mount, and cable-to-board/device configurations. They also come in four color-coded keying options, which help reduce assembly errors and support versatile application requirements.

 

Q: What types of industrial and commercial transportation applications are these housings used for?

A: AMPSEAL 16 connector housings are widely used in:

  • Agriculture: Connecting GPS, telemetry units, and precision farming sensors.
  • Construction: Providing reliable connections for control modules and safety cameras in heavy machinery.
  • Trucking: Supporting telematics, infotainment, and advanced driver assistance systems (ADAS).
  • Public Transportation: Powering passenger information systems, surveillance cameras, and battery management in buses.

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Primary Locking Feature  Integrated in Housing

  • Connector & Contact Terminates To  Wire & Cable

  • Mixed & Hybrid Connector  No

  • Connector System  Cable-to-Board | Cable-to-Cable | Wire-to-Wire

  • Sealable  Yes

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals | Plug

Configuration Features

  • Number of Rows  1 | 2

  • Number of Positions  1 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 60

  • Nominal Voltage Architecture (V) 60

  • Impedance (Ω) 50

Body Features

  • Cable Exit Type  Straight | Straight to Straight

  • Body Material  PA GF | PBT GF | PBT GF15

  • Cable Exit Angle (°) 180

  • Connector & Keying Code  A | A-B

Contact Features

  • Contact Mating Area Plating Material  Silver (Ag)

  • Contact Type  Pin | Socket

  • Outer Contact Plating Material  Tin (Sn)

  • RF Connector Center Contact Plating Material  Silver (Ag)

  • Mating Pin Diameter (mm) .4 | 1

  • Mating Pin Diameter (in) .016 | .04

  • Contact Current Rating (Max) (A) 3 | 7.5

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Panel Attachment Style  Rear Mount

  • Connector Mounting Type  Board Mount | Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Housing Color  Black | Water Blue

  • Centerline (Pitch) (mm) 4 | 5.3

  • Centerline (Pitch) (in) .16 | .21

Dimensions

  • Product Width (mm) 15.5

  • Connector Height (mm) 15.94

  • Product Length (mm) 47.4

Usage Conditions

  • Operating Temperature (Max) (°C) 105 | 125

  • Operating Temperature (Max) (°F) 221 | 257

  • Cable Type  Coaxial | RG 174 | STP

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -40 – 221 | -40 – 257

Operation/Application

  • Operating Frequency Range (GHz) 0 – 6

  • Shielded  Yes

  • Circuit Application  High Speed Data | Power & Signal | Signal

Industry Standards

  • IP Rating  IP67 | IPX9K

  • Compatible With Agency/Standards Products  SAE/USCAR-2 | USCAR-2

Packaging Features

  • Packaging Method  Bag & Box | Box & Tube | Bulk | Tape, Box

  • Packaging Quantity  252 | 396 | 400 | 500 | 660

Other

  • Dielectric Material  PBT

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.