Connectors on the back of a servo drive with a green color overlay.

Flexible Solutions for Servo Drives

Learn more about innovative and rugged TE technologies for your servo-drive solutions that can help you continue to meet your customers' growing requirements.

Servo technology can boost productivity and cost efficiency in automated production.  Further advancements can be achieved through even faster and more precise feedback and control processes — made possible through the interaction of servo motors and servo drives. Available in standard and decentralized designs, servo drives receive a command signal from a control system, amplify the signal, and transmit electric current to a servo motor to produce motion.

There is a growing demand for decentralized architectures that place high IP-rated servo drives closer to the servo motor, which helps reduce component cost, panel size, and floor space and simplifies installation. This increases the need for modular machine solutions and compact and rugged connectors that allow miniaturization.

  1. Connectivity and Component Solutions

TE Connectivity offers smaller, faster, better, and safer connectivity solutions and components such as board-to-board connectors, relays, and braking resistors for servo drives in even the harshest manufacturing environments.

Servo Drive Teardown

Servo Drive Connectors

MAINS, DC-BUS AND MOTOR CONNECTORS

Specially tailored for power connections in a small space.

I/O, SIGNAL AND COMMUNICATION CONNECTORS

Supporting rugged standard data connectivity.

BRAKING RESISTORS

Designed for harsh environmental conditions and high power requirements.

RELAYS

High variety of problem-solvers from low load to high current switching.

PCB CONNECTORS

Highly reliable connectivity and high contact density for board-to-board and wire-to-board connections.

LABELS AND IDENTIFICATION

Durable label solutions for extreme conditions.

PRECISION AND POWER RESISTORS

Helping to enable high-precision electronics, plus board-circuit control and safety stop.

SWITCHES

Reliable, high-performance solutions designed to withstand extreme shock, vibration, temperature, and altitude.

EMC/EMI CHOKES

Current-compensated chokes with nanocrystalline core and ferrite core options. Offering standardized and customer-specific solutions and full engineering support.

Decentralized Servo Drives

HEAVY-DUTY CONNECTORS

Designed to transmit power, data, and signal in the toughest of conditions.

HYBRID CIRCULAR CONNECTORS

Offer reliable performance under harsh conditions.

COMMUNICATION AND I/O CONNECTORS

Helping to enable rugged and reliable data connectivity.

Motion and Drives Solutions

Additional Resources