This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The MV thermal transfer printable metalized polyester film with a permanent acrylic adhesive, designed with a tamper-evident feature which leaves a “VOID” footprint when removed. It is ideal for applications such as rating plate and serial number labels that require evidence when labels has been tampered with.

Features and benefits

  • Thermal transfer printable
  • Matte Metalized appearance
  • Ideal for security application
  • UL recognised
  • Ideal for use on rating plates and serial number labels

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

86μm (0.0034”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

  • MIL-STD-202 Method 215
  • AS-81531
  • UL969 PGJI2 MH17292

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-084

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Void & Tamper Evident Labels

Body Features

  • Primary Product Color  Silver

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 12.7 | 16.5 | 22.9 | 25.4 | 31.8 | 38.1 | 40.6 | 44.5 | 50.8 | 61 | 69.9 | 76.2

  • Product Width (in) .5 | .65 | .9 | 1 | 1.25 | 1.5 | 1.6 | 1.75 | 2 | 2.4 | 2.75 | 3

  • Product Height (mm) 5.1 | 6.4 | 9.7 | 10.2 | 12.7 | 19.1 | 25.4 | 31.8 | 41.9 | 50.8

  • Product Height (in) .2 | .25 | .38 | .4 | .5 | .75 | 1 | 1.25 | 1.65 | 2

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 2 | 3 | 4 | 5

  • Label Style  Die-Cut

  • Length of Label Roll (m) 28.57 | 31.73 | 31.74 | 39.7 | 42.33 | 52.06 | 60.57 | 63.5 | 64.43 | 87.3 | 95.26 | 113.75 | 116.5 | 127 | 136.07 | 142.85 | 158.8

  • Length of Label Roll (ft) 93.73 | 104.1 | 104.13 | 130.24 | 138.87 | 170.8 | 198.72 | 208.33 | 211.38 | 286.41 | 312.53 | 373.19 | 382.21 | 416.66 | 446.42 | 468.66 | 520.99

  • Label Finish  Matte

  • Label Thickness (Micron) 86

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1500 | 2500 | 5000 | 10000 | 25000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials