Flexibility to Meet Your Production Needs
Our pin insertion machines are designed to apply products from TE and other manufacturers to meet your diverse production requirements. From stand-alone to semi- and fully-automatic, TE pin insertion machines combine performance-enhancing accessories with the flexibility to meet your production needs today and tomorrow. In addition to PCB processing, our pin insertion machines are capable of non-PCB applications, such as connector stitching and stitching into housings or dies for injection molding machines.
The TE Pin Insertion Machine Portfolio
Features
- Capable of PCB processing and non-PCB applications, including connector stitching and stitching into housings/dies for injection molding machines.
- Each product is applied by a specific “quick change” tool pack that minimizes initial cost, while maximizing platform capabilities.
- Most machines can be supplied with more than one insertion head to increase the number of products that can be applied in a single machine.
- Upper level machines can be equipped with insertion force monitoring to provide a higher degree of quality assurance as requested in many automotive applications.
Pin Insertion Machines
TE P Series
-
P8 Pin Insertion Machine
TE’s next-generation P8 pin insertion machine offers best-in-class speed and sustainability by allowing less power consumption, increased tool lifetime and quality management providing foolproof changeover and traceability within automotive, energy, industrial, consumer electronics and appliances industries.
-
P4 Pin Insertion Machine
TE’s P4 pin insertion machine delivers reliable performance and proven versatility across automotive, energy, industrial, consumer electronics, and appliance sectors. With a maximum of 4 heads and up to 3.3 (4) cycles per second, the P4 offers a robust solution for medium-speed applications. Its compact 2.0m footprint, improved tool durability, and full compatibility with TE’s current portfolio of options make it a dependable choice for operations seeking efficiency and flexibility.
-
P550 Pin Insertion Machine
Engineered for high-volume PC board processing, our P550 Pin Insertion machine offers multi-head, high-speed performance at 5+ strokes/second on a 30mm pitch.
-
P360 Pin Insertion Machine
Our modular, high-speed P360 Pin Insertion Machine is engineered for high volume production and ideal for a wide variety of line configurations.
-
P300 Pin Insertion Machine
Our fully-automatic P300 automatic machine processes reeled press-fit and thru-hole components. As a stand-alone unit or in an SMEMA compatible production line, it increases throughput by lowering cycle times and scrap. A multi-tasking control unit controls and monitors the entire system throughout the production cycle and an optional insertion force monitoring system allows the verification of every component applied for quality assurance.