This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

3

Maximum Insertion Rate Per Second

4

Up to 4 Insertion Heads

<10

Changeover with Conversion Kit in Less Than 10 Minutes

Features and Benefits

  • Board capacity up to 420 x 360mm [16.5" x 14.2”]
  • Up to 4 insertion heads
  • Optional programmable insertion angle (rotation of up to +/- 90-degress doesn’t influence insertion rate)
  • Insertion rate up to 3 cycles/second
  • Single, double and triple pin insertion
  • Anvil Drive: Servo Spindle
  • Optional trouble shooting support 
  • Real-time force monitoring for 100% quality assurance (maximum force and force vs. distance monitoring)
  • Maximum Insertion Force 1000N
  • Vision system for PCB alignment accuracy
  • Touch screen provides simple programming and an intuitive operator interface
  • Board error correction vision system
  • Optional traceability capabilities
  • Industry 4.0 ready with modularization options

Applications

  • PCBs
  • ​Connectors
  • ​Plastic Housings​
  • Power Modules e.g. IGBTs
  • Mold Inlays

Contacts

  • Press fit / Non-Press fit (Solder)
  • Pins, Tabs & Sockets
  • Fuse holders
  • Fork contacts
  • F-Posts 90° ·       
  • Board to Board contacts
  • Continuous Wire
  • Special contacts
  • Holetite (on mylar tape)
  • Screw sockets (bulk)
  • Contacts that need bending
Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials
No documentation available.