This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity's ANSI C136.41 compliant LUMAWISE dimming receptacle and spring leaf contacts provides an electrical and mechanical interconnection between an ANSI C136.41-2013 photo control cell and luminaire. Ideal for outdoor commercial and utility lighting the ANSI C136.41 compliant dimming receptacle is available with two or four dimming contacts to support either 0-10 VDC dimming methods or Digital Addressable Lighting Interface (DALI), while providing a reliable power interconnect with three robust twist lock contacts.

Applications

  • Street and Roadway Lighting
  • Photo controls
  • Parking Lot Lighting

Benefits

  • Accepts ANSI standard dimmable photocells to provide a connection between the photocell and the luminaire
  • Available with two or four dimming contacts to support one or two channel dimming protocols
  • Robust twist lock contacts for a reliable power interconnect
  • Receptacle comes pre-terminated with wire leads for ease of integration into new or existing light fixtures
  • Available with 105° and 150° C rated wire insulation for varying temperature rated luminaires

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Lighting Product Type  Connector

  • Connector System  Wire-to-Component

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Rotatable  No

  • Number of Positions  5, 7

Electrical Characteristics

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Current Rating (Max) (A) 15

Housing Features

  • Housing Color  Black

Dimensions

  • Wire Size (AWG) 18 – 14

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Agency & Standard  ANSI

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.