Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Lighting Connector Features Included
Not Sleeve Compatible, Not Vented, Sleeve Compatible
-
Number of Positions
5, 7
Electrical Characteristics
-
Operating Voltage (VAC)
600
-
Operating Voltage (VDC)
600
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Current Rating (Max) (A)
15
-
Contact Mating Area Plating Material
Gold
Dimensions
-
Product Diameter (mm)
76, 81
-
Product Diameter (in)
3, 3.19
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Reference Number
-
TE Internal Number
CAT-ST833-P5663A