Heavy Duty Sealed Connector Series

High Performance Design

Our Heavy Duty Sealed Connector Series is designed to meet the rigorous demands of the commercial vehicle industry and off-road applications that require the highest standards of performance. Made from a rugged UL94 V-0-rated thermoplastic, Heavy Duty Sealed Connector Series have an integrated secondary lock with a poka-yoke feature that can be used for inline or flange-mounted applications in a wire-to-wire or wire-to-device configuration. Rated to IP67 and IP6K9K (when used with a backshell), Heavy Duty Sealed Connector Series are available in 5 housing sizes with 4 keying options. They are offered in arrangements ranging from 2 to 18 positions. Solutions for CAN bus architecture are also available. Accessories include backshells, protection caps, cavity plugs, and fixing slides.

Product Features:

Specs for Heavy Duty Sealed Connector Series
  • Accepts contact sizes 6.3/4.8K (up to 40 amps), 2.8 (up to 40 amps), and 1.5K (up to 20 amps)
  • 6.00-0.20 mm2
  • 2, 3, 4, 6, 7, 8, 10, 12, 15, 16, and 18 cavity arrangements
  • In-line or flange mount
  • Rectangular, thermoplastic housing
  • Slide lock for mating
  • Integrated secondary lock confirms contact alignment and retention
  • Meet CAN Bus protocol specifications according to SAE J1939 standard
  • Available accessories: Backshells, fixing slides, protection caps, blind plugs and sealing plugs

 

Read FAQs about our Heavy Duty Sealed Connector Series

Our Heavy Duty Sealed Connector Series is one of the most complete series with the highest flexibility in configurations. It is still growing based on customer needs and market trends!
Heavy Duty Sealed Connector Series
  1. Heavy Duty Sealed Connector Series Overview & Assembly Instructions (English)

Learn about our rugged Heavy Duty Sealed Connector Series for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.