HC-STAK: Delivering improved xEV drivetrain performance with a modular, flexible connector design and high-power throughput

As automakers scale toward higher-voltage xEV architectures, a versatile connector solution that can handle surges, thermal stress, and vibration is essential.

TE Connectivity’s HC-STAK family of high-voltage interconnection systems is purpose-built for the next generation of electric, hybrid, plug-in hybrid, and fuel-cell vehicles, from passenger cars to high-powered electric trucks. With a scalable fork-contact design supporting up to 400 amps of continuous current and 1000 VCD, the HC-STAK 25, 25XE, and 35 variants deliver flexible, compact, and safe connectivity for high-voltage EV drivetrain architectures. When routing power between the battery, inverter, and the e-motor, HC-STAK offers superior current handling, EMI shielding, andvibration resistance, all in a touch-safe installation-friendly design.  

 

 

The HC-STAK family delivers unmatched performance, scalability, and reliability for the evolving demands of electric mobility.

1000 V

All HC-STAK connectors are rated for up to 1000 volts DC

400 A

Maximum current carrying capacity at 85°C (HC-STAK 35 variant with 95 mm² wire )

125° C

-40° to +125° C operating temperature range

HC-STAK Portfolio At-a-Glance

hc-stak-com-matrix
hc-stak-com-matrix

HC-STAK Benefits

  • Built for power & acceleration: successfully deployed in high-demand xEV applications where acceleration and towing power are critical, including passenger cars, delivery vans, and electric pickup trucks
  • Scalable power range:  supports currents between 180 A to 400 A depending on connector variant, wire size, and conductor material
  • High-voltage capability:  rated for up to 1000 VDC, enabling compatibility with modern xEV architectures
  • Modular contact design:  layered fork terminals allow up to 64 contact points per circuit for greater flexibility
  • Low-resistance interface: fork-style terminals & optional ultrasonic welding significantly reduce power loss
  • EMI control: 360-degree shielding delivers system integrity in highly electromagnetic environments
  • Copper & aluminum conductor support: Al & Cu single-core conductor alternatives enable cost-efficient optimization
  • Compact & lightweight: delivers high current in a small package; simplifies integration in space-constrained areas

HC-STAK xEV Applications

hc-stak-applications

Documents & Specifications

Featured HC-STAK Components

Technical Solution Paper PDF (English)

Explore More