Reliable and Durable Bushings and other Heat Shrink Component Accessories
TE's Raychem heat shrink accessories include spacers, bushings, bobbins, grommets, and strain relief devices. They are resistant to hydro-carbon and extreme temperatures, and can help protect cables from P-clamp and saddle clamp chafing and wear. Heat-shrinkable materials make sizing an easy task and makes installation simple. Our Raychem bushings, bobbins, and other heat shrink accessories are ideal finishing touches for harness and electrical assemblies in a variety of environments and applications.
Product Features:
Heat Shrink Accessories
- Matched to circuit operating environment
- Adds service life to circuits
- Reinstates original performance
- Vibration dampening
- Heat-shrinkable
- Fluid resistance
- Temperature-resistant
- Easy installation
Side Entry Bushing (SEB)
Part Numbers
Pre-coiled side entry reusable silicone bushing designed to be used in high temperature applications where tape or other molded grommets are used. One strip of this Side Entry Bushing replaces as much as 6 feet and 40 wraps of traditional tapes. The material is crosslinked and thermoformed to naturally conform to the tight bundle configuration of its application. The standard Side Entry Bushing has no adhesive layer, so it is easily removed and can be re-used often after repairs have been made.
| Part Description | Part Number | Length inches - Uncoiled |
|---|---|---|
| SEB-A | CS9490-000 | 1.00 |
| SEB-B | CS9491-000 | 2.00 |
| SEB-C | CS9492-000 | 3.00 |
| SEB-D | CS9493-000 | 4.00 |
| SEB-E | CS9494-000 | 6.00 |
| SEB-F | CS9495-000 | 9.00 |
Operating Tempature: -75oC to 180oC
Heat-Shrink Bobbins
202W302 to 342
Heat-Shrink bobbins provide excellent location, cushioning and protection of cable or hoses from P clips and wire ties.
Available Materials
| Material | Material Description | Precoat | Adhesive |
|---|---|---|---|
| -3 | Polyolefin, Semi-Rigid | /42 or /86 | S1017 or S1048 |
| -4 | Polyolefin, Flexible | /42 or /86 | S1017 or S1048 |
| -12 | Fluroelastomer | N/A | S1255-04 |
| -25 | Fluid Resistant Elastomer | /86 or /225 | S1017 or S1048 or S1125 |
| -130 | Flexible Polyolefin | /42 or /86 | S1017 |
Square expansion = -130 material
Circular expansion = -3, -4, 12 and -25 materials
Heat-Shrink Positioning Ring
400W242
Heat-Shrink Positioning Ring fits range of diameters due to high expansion. Provides good mechanical, thermal and chemical properties. The ring keeps the hoses/pipes together, optimizing space.
| Material | Material Description | Precoat | Adhesive |
|---|---|---|---|
| -3 | Polyolefin, Semi-Rigid | /42 or /86 | S1017 or S1048 |
| -4 | Polyolefin, Flexible | /42 or /86 | S1017 or S1048 |
| -25 | Elastomer, Fluid Resistant | /86 or /225 | S1017 or S1048 |
| -100 | Polyolefin, Zerohal | N/A | S1030 |
| -130 | Flexible Polyolefin | /42 or /86 | S1017 |
Triangle expansion = - 130 material
Circular expansion = -3, -4, -25 and -100 materials
Select Applications:
Heat Shrink Accesories
- Wire bundle protection
- Wire spacing
- Vibration dampening