Power Supplies

TE Connectivity's Power Supplies are developed especially for industrial use. They have high noise immunity, short circuit protection and overload protection. Models for various voltages and output currents.

Switching Power Supplies

More energy for your automation

Compact enclosure power supplies with 35 mm DIN rail mounting

Switched power supplies can be supplied with 24Vdc outputs, including three-phase models. The power supplies are available with nominal power from 60W to 960W. With high efficiency and short circuit protection internal circuitry, it has compact enclosures, supplied for DIN rail mounting.

 


Power supplies in a plastic enclosure with DIN rail mounting 35 mm
Designed for the industrial environment, the KD fountain line has a plastic housing, 35 mm DIN rail mounting and the ability to mount multiple sources side by side, even redundantly. It uses modern electronic circuits with high performance, over 90% efficiency, and has electronic protection for the output in case of overload and short circuit.

Product Features

More energy for your automation

  • High performance and reduced dimensions
  • Models for redundant connection
  • Automatic bivolt feed
  • Overload and short circuit protection
  • Output voltage 5, 10, 12 ou 24Vdc
  • Output current 1 or 2 A
  • Output voltage 24Vdc
  • Available current from 2.5 to 40A 
  • Single-phase or three-phase models
  • Alarm contact and fine adjustment of the output voltage 
  • High performance against noise 
  • High performance against noise Models with redundancy for parallel connection