Galvanic Insulators

TE Connectivity's galvanic insulator has the function to keep the input signals electrically isolated from the outputs without the need for a ground integrity, and allows the conversion of signals. Sense offers several models of signal converters.

Connection System

  • Screwed Terminal: Simpler and economical system, where the wires are connected to compression-type terminals mounted on the part itself.
 
  • Plug-in System: In this system, the wire connections are made in connectors that on one side have compression terminals and on the other side are connected to the equipment.

Product Features

  • Signal and power monitors
  • Galvanic insulators
  • Signal converters
  • Repeaters and Analog Drives