Temperature Sensor for Bearing

The temperature sensor is used in the bearings of conveyor belt motors. It is specially developed to prevent/monitor overheating in bearings, which is one of the most important risk factors in explosions of combustible dust produced by the transport of soybeans, wheat, sugar, etc., requiring careful monitoring. It has a grease fitting for lubricating the bearing without the need to remove the sensor from the application.

These are temperature sensors specifically designed for installation in motor bearings. The sensors have a grease fitting for lubricating the bearing without needing to remove the sensor. The rod length is variable and must be specified at the time of purchase.

Product Characteristics

  • Integrated grease fitting for bearing lubrication
  • Version for bearings with and without NR-12 protection
  • PT100 Platinum Version
  • Ex version for use in zone 20