CRN Heat Shrink Tubing : 2:1 Shrink Ratio

TE Connectivity CRN polyolefin tubing, flame-retardant, high abrasion resistance, black color with 2:1 shrink ratio. Semirigid and RoHS compliant for strain relief applications, delicate component packaging with rugged marking for cables.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

Semi-rigid, flame retarded, polyolefin based heat-shrinkable tubing displays excellent resistance to a wide range of chemicals and solvents combined with  excellent electrical properties. 

 

The tubing is tough and semi- rigid which makes it ideally suitable for applications requiring strain relief or abrasion resistance. Widely used through-out industry for component protection and strain relief of sensitive areas such as solder and crimp joints.

Features

  • 2:1 shrink ratio
  • Operating temperature from –55°C up to +135°C
  • Minimum shrink temperature: +110°C
  • Minimum full recovery temperature: +135°C
  • RoHS compliant
  • Flame retardant

Benefits

  • Excellent abrasion resistance
  • Good strain relief performance
  • Outstanding physical and electrical performance
  • Excellent chemical and solvent resistance
  • Versatile process – can be carried out both on and  off-board
Demonstration of Single Wall Heat Shrink Tubing Installation
Play video
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.