CGPE Heat Shrink Tubing : 2:1 Shrink Ratio

TE's CGPE Heat Shrink Tubing, economical and available in bright color and clear tubing that can be easily hot stamped. Automotive heat shrink tubing and consumer-goods applications tubing that operates in temperature range between -70°C to 105°C.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

CGPE  is a single wall 2:1 shrink ratio heat shrinkable tubing fabricated from crosslinked polyolefin. The tubing is available in a variety of colors and is intended to be used in applications where flame retardancy is not required.

Attractive covering for many automotive, appliance, and consumer-goods applications. Commercial grade tubing for applications where a flame-retardant product is not needed. Provides both insulation and protection of components and wires while also providing as mooth, glossy finish with a choice of seven colors as well as clear.

Features

  • 2:1 shrink ratio.
  • Operating temperature from –70°C up to +105°C.
  • Minimum shrink temperature: +85°C.
  • Minimum full recovery temperature: +110°C.
  • RoHS compliant.

Benefits

  • Bright, shiny surface  clear version offers exceptional clarity
  • Can be easily hot-stamped
  • Economical, yet offers the improved performance of a crosslinked material
  • Conforms to substrates more uniformly and with less longitudinal change than most PVC-based materials
Demonstration of Single Wall Heat Shrink Tubing Installation
Play video
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.