Dual wall heat shrink for EV applications (EVDW): Superior high voltage protection for maximum performance.

Heat-shrink tubing with a meltable inner layer (double-wall heat-shrink tubing) protects splices and connections in wiring harness connections with high adhesion and is widely used in electronics and aircraft. Due to its easy handling and environmental resilience, the application of the tube has expanded to the field of automotive wiring harnesses, and the demand for tubes that can be used in complex wiring harness configurations is high. To meet this market need, we have developed a new type of double wall heat shrink tubing especially for High-voltage applications within the EV market

Overview

Electric vehicles require components to operate at high temperatures and high voltage, not propagate burning, and help with the identification of HV circuitry. The new VOLINSU EVDW tubing from TE  Connectivity (TE)  meets the unique challenges of EV applications, delivering a heat shrink tube specifically designed to insulate and protect HV conductive components and cables to ensure operational reliability, whilst enhancing the system's safety.

EV Design Requirements

Features

  • Colored to meet EV visual requirements
  • Does not propagate burning as specified in UL224 standard (testing conducted internally at TE)
  • Excellent electrical properties and high voltage dielectric strength.
  • Voltage system: rated for 1000V
  • Semi Flexible
  • Adaptable with wide size range and 3:1 heat shrink ratio
  • Thermal stability
  • Continuous operating temperature: -40°C to 125°C (Jacket: -40℃ to 257℃) 

Benefits

  • Easy identification of higher voltage circuits.
  • Excellent insulation characteristics.
  • Does not propagate burning to support vehicle operators’ and passengers' safety.
  • Can fit both components and cables.
  • Easy to install while maintaining cable flexibility.
  • Achieve lightweight requirements.
  • Deliver optimum thermal stability, electrical resistivity, and high-voltage performance.
  • Chemical resistance

Applications

  • Automotive.
  • Industrial & Commercial Transportation.
  • Harness makers.
Electric Vehicle Dual Wall Tubing FAQ
Play video
Electric Vehicle Dual Wall Tubing FAQ
Raychem heat shrink tubing products
Play video
Raychem heat shrink tubing products