Optimal reliability and flexibility

TE’s Raychem heat shrink joint is based on a triple-extruded heat shrinkable elastomeric joint sleeve component. This product is supplied as a pre-engineered set of heat shrinkable tubing, which means the cable splicer does not have to check the thickness or length of the system. Our design enables fast, accurate installation. This capability is crucial for environments with few engineering resources for product selection, and outsourced services.

MXSU

Jointing System

SEE THESE PRODUCTS NOW

  • All inclusive kit
  • Range taking
  • Requires no crimping tools
  • Slim and space saving design
  • Meets HD 629

 

APKJ

Thick Wall Joints

SEE THESE PRODUCTS NOW

  • Screened plastic and rubber installed cables from 7.2 kV up to 40.5 kV
  • Unlimited shelf life
  • Polymeric/elastomeric triple extruded joint body
  • High recover force
  • Fewer components
  • Tested in accordance to GB/T 12706.4

EHVS-H

Joint up to 72.5 kV

SEE THESE PRODUCTS NOW

  • High level of mechanical protection against environmental influences
  • Moisture sealing 
  • Suitable for paper and polymeric cable constructions
  • Mechanical shear bolt connector 
  • Handles different insulation layers like XLPE, EPR or paper MIND
  • Tested according to IEEE 404 and IEC 60840
  1. Pioneers of Polymeric Engineering (English)

Learn more about the history of heat shrink technology and its proven performance over the past 40 years, across the globe and in the harshest environments.