BIOFUSE Tubing: Bio Cable Terminal Tubing (BCTT)

BCTT is a bio-based flame-retardant, adhesive-lined tubing made from irradiated modified Bio-Based polyolefin material. BCTT is the bio alternative to BATTU, delivering identical level if functionalities and performance with benefit of reducing environmental impact.

 BIOFUSE Tubing: Bio Cable Terminal Tubing (BCTT) is a bio-based flame-retardant, adhesive-lined heat shrink tubing made from modified Bio-Based polyolefin material coupled with a thermoplastic adhesive inner liner. BCTT is the bio alternative to BATTU, delivering identical level of functionalities and performance with the benefit of reducing environmental impact.

It is specifically designed for power cable to terminal applications in harsh environments, providing excellent electrical isolation, mechanical protection and moisture-resistance. 

BCTT is designed as a semi-rigid tubing offering a degree of strain relief and withstand operating temperatures up to 125°C. BCTT tubing has been optimized in size for fast applications to speed up production. 

Applications

  • Wire to terminal connection    
  • Power cable to terminal applications      
  • Sized for 16-120mm2 (6 to 4/0AWG) cable types

Features

  • Bio-Based polyolefin jacket 
  • Thermoplastic adhesive inner wall
  • Rated 600V with 19,700V/mm dielectric strength to provide excellent electrical insulation
  • Flame-retardant per ISO6722-1   
  • Minimum shrink temperature: 110°C [230°F]   
  • Full recovery temperature: 135°C [275°F]   
  • Operating temperature: -40°C to 125°C [-40°F to 257°F]

Markets

  • Commercial & Industrial vehicles      
  • Automobiles   
  • Recreational vehicles  
  • Construction/agricultural equipment
  • Military vehicles 

Benefits

  • Delivers a lower Carbon Footprint (CFP) than traditional products  
  • Semi-rigid jacket provides mechanical protection from abrasion and bending    
  • Adhesive liner bonds to a variety of substrate materials, providing protection from moisture ingress
  • Moisture-resistant seal   
  • Approximate 2:1 shrink ratio, sized for typical power cables (16-120 mm2 [6 AWG to 4/0 AWG]) and terminals for fast, efficient assembly     
  • Withstands common automotive fluids   
  • Offers mechanical protection for increased product reliability

 

combined-logo
Bio Cable Terminal Tubing
Play video

  

Bio Cable Terminal Tubing