IEC Power Cords
Power cords with a locking system to have a secure connection with all our IEC inlet filters. We offer diversified solutions catering to region-specific requirements and support custom solutions.
Schaffner secure Power Connectors with an IEC lock help prevent accidental disconnection of electrical appliances with an IEC inlet. No exchange or modification of the IEC inlet or IEC inlet filter is needed. An easy retrofit for all electronic equipment and devices.
Product Features
IEC Power Cords
- C14 line side plug IEC C14 male, straight
- C20 line side plug IEC C20 male, straight
- EU1 line side plug CEE7/VII right angled
- UK1 line side plug BS1363, right angled, fused 5 A for IL13 and 13A for IL19
- US2 line side plug NEMA5–15 straight hospital grade
- UK1 line side plug BS1363, right angled, fused 5 A
- CH1 line side plug SEV1011 straight
- JP1 line side plug JIS8303 straight