EMC Chokes
TE Connectivity (TE) offers a wide range of Schaffner common-mode chokes to mitigate EMI. They are used on PCBs in DC, 1-phase, 3-phase, or 3-phase + neutral applications. Supported currents go up to 85A, thus enabling powers up to 60kW. Applications range from industrial machinery, medical devices and renewable energies to electric vehicle infrastructure (EVI). TE Connectivity (TE) also provides custom-specific choke solutions tailored specifically to customer requirements. They help achieve electromagnetic compatibility (EMC).
Applications
EMC Chokes
- EMI mitigation in Drives
- EV Charging
- Machinery
- Robotics
- Medical devices
The chokes are typically placed on the grid side of the device and help to mitigate EMI towards and from the electrical power grid.
Product Features
EMC Chokes
- Rated currents from 0.3 A to 85 A
- AC and DC applications
- 2-, 3- and 4 wire configurations
- Efficient EMC ferrite core material
- Low magnetic leakage flux
- Excellent winding insulation
- Broad range of inductance ratings
- Horizontal and vertical orientations