Quality in connectivity
The modular design permits the block to be cut into smaller sections without altering electrical properties or product can be molded to length. Models available with ratings up to 600 Volts and 65 Amps and wire from #6 to #26 AWG.
Proven reliability. TE’s DIN Rail Terminal Blocks & Panel Mount Blocks offer a connector system with a variety of connection styles and range of centerlines for data, signal, and power applications, providing exceptional quality and design flexibility.
Features
- Multiple wire access angles (90˚ & 270˚) to header interface
- Mates with industry standard headers on the same centerline spacing
- Fast wire connections
- Custom marking and printing available
- Available in additional colors
- Wide range of wire-to-board and wire-to-wire terminal blocks
- Custom solutions available
- Accessory options available to improve interconnect performance
Applications
Factories and Industrial Controls
- Factory automation
- Industrial
- PLC
JUNCTION BOX
TE Connectivity (TE)’s pre-quipped junction boxes with cable glands and standard SNK terminal blocks in PI-Spring or screw clamp technology.
Benefits
- Time-efficient and easy configuration
- Flexibility of installation
- No extra accessory, flexibility of adaptation
- Box suitable for indoor/outdoor installations
Features
- 2 connection technologies (Pi-Spring & screw clamp)
- 3 to 5 entries
- Connect up to 3 outputs
- Colour coding of terminal blocks included a jumper bar for motor application
- IP66 high ingress protection
- Extra hole for easy extension
Applications
- Junction Box 6PNT and 12PNT - power and signal distribution
- Junction Box motor - power supply for engine motors